Quantity | Unit price |
---|---|
25 - 249 | 44.764 RM |
250 - 999 | 42.5255 RM |
1000 + | 40.3996 RM |
Cam Material | Die Cast Zinc Alloy |
---|---|
Full Material | Die Cast Zinc Alloy |
Handle Type | Wing Knob Handle |
Head Style | Wing Knob |
Housing Material | Die Cast Zinc Alloy |
Key Type | No Key |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Small Compression Latch |
Material | Die Cast Zinc Alloy |
Mounting Hole Dimensions | 16.0 x 13.5 mm | 0.531 in |
Housing Height | 21.7 mm |
Housing Height | 0.854 in |
Maximum Compression | 0.157 in |
Maximum Compression | 4.0 mm |
Maximum Grip | 0.63 in |
Maximum Grip | 16.0 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue