Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Stud Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 460564 | 25.2557 RM - 27.9843 RM | 120 In stock |
|
|
M8
|
Steel
|
|
|
|
| 7.9614 RM - 8.8216 RM | 3023 In stock |
1.575 in
40.0 mm
|
|
M8
|
|
|
|
||
| 18.8543 RM - 20.891 RM | 1190 In stock |
1.181 in
30.0 mm
|
|
M10
|
Steel
|
|
|
||
| 11.2365 RM - 12.4506 RM | 197 In stock |
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
M6
|
304 Stainless Steel
|
|
|
||
| 5.3511 RM - 5.929 RM | 15208 In stock |
1.378 in
35.0 mm
|
|
M6
|
|
|
|
||
| 5.8933 RM - 6.5301 RM | 2307 In stock |
0.984 in
25.0 mm
|
|
M8
|
|
|
|
||
| 11.5613 RM - 12.8099 RM | 16 In stock |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
M8
|
Zinc Plated Steel
|
|
|
||
| 15.9963 RM - 17.7234 RM | 35 In stock |
1.378 in
35.0 mm
|
1.969 in
50.0 mm
|
M8
|
Zinc Plated Steel
|
|
|
||
| 13.1268 RM - 14.5449 RM | 219 In stock |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
M8
|
Steel
|
|
|
||
| 9.4706 RM - 10.494 RM | 151 In stock |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
M5
|
Zinc Plated Steel
|
|
|
||
| 16.689 RM - 18.4919 RM | 81 In stock |
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
M10
|
Steel
|
|
|
||
| 9.5617 RM - 10.5942 RM | 13088 In stock |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
M6
|
Zinc Plated Steel
|
|
|
||
| 5.0464 RM - 5.5916 RM | 10 In stock |
0.787 in
20.0 mm
|
|
M6
|
|
|
|
||
| 4.8382 RM - 5.3609 RM | 73235 In stock |
0.787 in
20.0 mm
|
|
M8
|
|
|
|
||
| 6.5506 RM - 7.2585 RM | 510 In stock |
0.984 in
25.0 mm
|
|
M8
|
|
|
|
||
| 497496 | 5.8507 RM - 6.4826 RM | 9019 In stock |
0.787 in
20.0 mm
|
|
M8
|
|
|
|
|
| 9.9574 RM - 11.033 RM | 243 In stock |
|
1.102 in
28.0 mm
|
M6
|
Steel
|
|
|
||
| 12.4609 RM - 13.8074 RM | 6374 In stock |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
M6
|
Zinc Plated Steel
|
|
|
||
| 27.7815 RM - 30.7828 RM | Request the lead time here |
|
|
M10
|
Steel
|
|
|
||
| 100.0112 RM - 110.8161 RM | 134 In stock |
|
|
M12
|
Steel