Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Final End Force | Body Thread Size | Handle Locking Type | Initial End Force | View |
---|---|---|---|---|---|---|---|
62.6923 RM - 65.9925 RM | 233 In stock |
12.00 N
12.00 N
|
M8 x 1
|
Locking
|
4.00 N
4.00 N
|
||
76.6573 RM - 80.6924 RM | 3 In stock |
35.00 N
35.00 N
|
M16 x 1,5
|
Locking
|
11.00 N
11.00 N
|
||
94.5921 RM - 99.571 RM | 20 In stock |
35.00 N
35.00 N
|
M16
|
Locking
|
11.00 N
11.00 N
|
||
73.5048 RM - 77.3735 RM | 165 In stock |
23.00 N
23.00 N
|
M12
|
Non-Locking
|
10.00 N
10.00 N
|
||
75.5477 RM - 79.5245 RM | 50 In stock |
16.0 N
16.0 N
|
M10 x 1
|
Locking
|
6.0 N
6.0 N
|
||
59.0191 RM - 62.1255 RM | Request the lead time here |
12.00 N
12.00 N
|
M8
|
Non-Locking
|
4.00 N
4.00 N
|
||
95.1238 RM - 100.1302 RM | 19 In stock |
35.00 N
35.00 N
|
M16
|
Non-Locking
|
11.00 N
11.00 N
|
||
101.2871 RM - 106.6181 RM | 20 In stock |
35.0 N
35.0 N
|
M16 x 1.5
|
Locking
|
11.00 N
11.00 N
|
||
101.8411 RM - 107.2012 RM | 18 In stock |
35.0 N
35.0 N
|
M16
|
Non-Locking
|
11.0 N
11.0 N
|
||
74.5747 RM - 78.4995 RM | 20 In stock |
16.00 N
16.00 N
|
M10 x 1
|
Non-Locking
|
6.00 N
6.00 N
|
||
90.125 RM - 94.8682 RM | 36 In stock |
35.00 N
35.00 N
|
M16 x 1,5
|
Non-Locking
|
11.00 N
11.00 N
|
||
59.0208 RM - 62.1273 RM | Request the lead time here |
12.00 N
12.00 N
|
M8
|
Locking
|
4.00 N
4.00 N
|
||
56.4555 RM - 59.4271 RM | 19 In stock |
12.0 N
12.0 N
|
M8 x 1
|
Locking
|
4.0 N
4.0 N
|
||
71.8926 RM - 75.6761 RM | 10 In stock |
23.00 N
23.00 N
|
M12
|
Locking
|
10.00 N
10.00 N
|
||
66.1414 RM - 69.622 RM | 24 In stock |
16.0 N
16.0 N
|
M10 x 1
|
Non-Locking
|
6.0 N
6.0 N
|
||
76.6573 RM - 80.6924 RM | 8 In stock |
35.00 N
35.00 N
|
M16 x 1,5
|
Non-Locking
|
11.00 N
11.00 N
|
||
76.3806 RM - 84.6324 RM | Request the lead time here |
23.0 N
23.0 N
|
M12 x 1.5
|
Locking
|
10.0 N
10.0 N
|
||
124.2347 RM - 137.6557 RM | Request the lead time here |
35.0 N
35.0 N
|
M16
|
Locking
|
11 N
11 N
|
||
70.2547 RM - 77.8446 RM | Request the lead time here |
23.00 N
23.00 N
|
M12 x 1,5
|
Locking
|
10.00 N
10.00 N
|
||
60.3295 RM - 66.8471 RM | Request the lead time here |
23.00 N
23.00 N
|
M12 x 1,5
|
Locking
|
10.00 N
10.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue