Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Final End Force | Body Thread Size | Handle Locking Type | Initial End Force | View |
---|---|---|---|---|---|---|---|
497515 | 56.8547 RM - 62.9976 RM | 2 In stock |
9.00 N
9.00 N
|
M10 x 1.0
|
Rest Position
|
4.00 N
4.00 N
|
|
77.7646 RM - 86.1658 RM | Request the lead time here |
23.0 N
23.0 N
|
M12 x 1.5
|
Non-Locking
|
10.0 N
10.0 N
|
||
124.2347 RM - 137.6557 RM | Request the lead time here |
35.0 N
35.0 N
|
M16
|
Locking
|
11 N
11 N
|
||
76.3806 RM - 84.6324 RM | Request the lead time here |
23.0 N
23.0 N
|
M12 x 1.5
|
Locking
|
10.0 N
10.0 N
|
||
72.8347 RM - 76.6678 RM | 1122 In stock |
23.00 N
23.00 N
|
M12 x 1,5
|
Non-Locking
|
10.00 N
10.00 N
|
||
89.159 RM - 93.8514 RM | 78 In stock |
23.0 N
23.0 N
|
M12 x 1.5
|
Locking
|
10.0 N
10.0 N
|
||
60.3295 RM - 66.8471 RM | Request the lead time here |
23.00 N
23.00 N
|
M12 x 1,5
|
Locking
|
10.00 N
10.00 N
|
||
70.2547 RM - 77.8446 RM | Request the lead time here |
23.00 N
23.00 N
|
M12 x 1,5
|
Locking
|
10.00 N
10.00 N
|
||
123.895 RM - 130.4161 RM | Request the lead time here |
35.0 N
35.0 N
|
16 x 1.5
|
Locking
|
11.00 N
11.00 N
|
||
68.025 RM - 71.6048 RM | 45 In stock |
16.00 N
16.00 N
|
M10 x 1
|
Locking
|
6.00 N
6.00 N
|
||
69.0669 RM - 72.7022 RM | Request the lead time here |
16.00 N
16.00 N
|
M10 x 1
|
Locking
|
6.00 N
6.00 N
|
||
69.2788 RM - 72.9251 RM | 25 In stock |
16.00 N
16.00 N
|
M10
|
Locking
|
6.00 N
6.00 N
|
||
69.5922 RM - 73.2544 RM | 120 In stock |
16.00 N
16.00 N
|
M10
|
Non-Locking
|
6.00 N
6.00 N
|
||
59.0208 RM - 62.1273 RM | Request the lead time here |
12.00 N
12.00 N
|
M8
|
Locking
|
4.00 N
4.00 N
|
||
101.8411 RM - 107.2012 RM | 18 In stock |
35.0 N
35.0 N
|
M16
|
Non-Locking
|
11.0 N
11.0 N
|
||
71.8926 RM - 75.6761 RM | 10 In stock |
23.00 N
23.00 N
|
M12
|
Locking
|
10.00 N
10.00 N
|
||
66.1414 RM - 69.622 RM | 24 In stock |
16.0 N
16.0 N
|
M10 x 1
|
Non-Locking
|
6.0 N
6.0 N
|
||
76.6573 RM - 80.6924 RM | 8 In stock |
35.00 N
35.00 N
|
M16 x 1,5
|
Non-Locking
|
11.00 N
11.00 N
|
||
101.5638 RM - 106.9099 RM | 10 In stock |
35.0 N
35.0 N
|
M16
|
Non-Locking
|
11.0 N
11.0 N
|
||
62.6923 RM - 65.9925 RM | 233 In stock |
12.00 N
12.00 N
|
M8 x 1
|
Locking
|
4.00 N
4.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue