Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.
Customers can choose from four options that allow for a variety of joining configurations. These include;
Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Width | Head Length | View |
---|---|---|---|---|---|
5.0157 RM - 5.5574 RM | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
13.205 RM - 14.6304 RM | 20 In stock |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
5.3595 RM - 5.938 RM | 20 In stock |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
12.6908 RM - 14.0619 RM | 1300 In stock |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
5.3595 RM - 5.938 RM | 20 In stock |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
11.4271 RM - 12.6616 RM | 20 In stock |
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
14.4396 RM - 15.9998 RM | 20 In stock |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
9.0981 RM - 10.0811 RM | 999 In stock |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
13.5115 RM - 14.9713 RM | Request the lead time here |
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
12.04 RM - 13.3405 RM | Request the lead time here |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
10.3578 RM - 11.4773 RM | 900 In stock |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
5.7115 RM - 6.3285 RM | 28 In stock |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
6.6454 RM - 7.3634 RM | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
9.3287 RM - 10.3367 RM | 94 In stock |
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
9.6655 RM - 10.7097 RM | 120 In stock |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
9.0824 RM - 10.063 RM | 20 In stock |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
11.1031 RM - 12.3026 RM | 20 In stock |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
||
6.2929 RM - 6.9729 RM | 20 In stock |
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
11.1936 RM - 12.403 RM | 751 In stock |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue