Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.
The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.
The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.
They are an economical solution for one-time uses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Thread Standard | Inside Height | Inside Diameter | Compatible Thread Sizes (All) | View |
---|---|---|---|---|---|---|---|
0.2428 RM - 0.2691 RM | 50020 In stock |
Metric Threads
|
|
|
M5,M3/16"
|
||
0.3257 RM - 0.3607 RM | 4516 In stock |
|
|
|
|
||
0.2837 RM - 0.3146 RM | 21 In stock |
|
|
|
|
||
0.3555 RM - 0.394 RM | 20 In stock |
|
|
|
|
||
1.1032 RM - 1.2223 RM | 218 In stock |
|
|
|
|
||
FCYJ-0039-013 | 0.2784 RM - 0.3082 RM | 10014 In stock |
|
|
|
|
|
0.157 RM - 0.1739 RM | 19194 In stock |
|
|
|
|
||
FCYJ-0077-013 | 0.6999 RM - 0.7757 RM | 47040 In stock |
Metric Threads
|
|
|
M8,5/16"
|
|
0.195 RM - 0.216 RM | 55512 In stock |
Metric Threads
|
|
|
M5,M3/16"
|
||
0.4629 RM - 0.5131 RM | 397518 In stock |
Metric Threads
|
|
|
M3
|
||
0.4611 RM - 0.5107 RM | 30114 In stock |
Metric Threads
|
|
|
M12,7/16"
|
||
0.1558 RM - 0.1728 RM | 4671 In stock |
|
|
|
|
||
0.3555 RM - 0.394 RM | 8963 In stock |
Metric Threads
|
|
|
1/8",M10,3/8"
|
||
0.7833 RM - 0.868 RM | 3508 In stock |
Metric Threads
|
|
|
1/8",M10,3/8"
|
||
0.195 RM - 0.216 RM | 21 In stock |
Metric Threads
|
|
|
M5,M3/16"
|
||
0.3409 RM - 0.3777 RM | 4014 In stock |
Metric Threads
|
|
|
M6,1/4"
|
||
0.2813 RM - 0.3117 RM | 30464 In stock |
Metric Threads
|
|
|
M8,5/16"
|
||
0.2872 RM - 0.3181 RM | 79 In stock |
Metric Threads
|
|
|
M14
|
||
0.4658 RM - 0.516 RM | 3811 In stock |
Metric Threads
|
|
|
1/8",M10,3/8"
|
||
0.188 RM - 0.2095 RM | 10 In stock |
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue