Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.
They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | View |
---|---|---|---|---|---|---|---|
0.6829 RM - 0.7565 RM | 19 In stock |
Natural
|
LDPE
|
|
|
||
0.8055 RM - 0.8925 RM | 101 In stock |
Red
|
PA66
|
0.98 in
24.9 mm
|
1.031 in
26.2 mm
|
||
0.5609 RM - 0.6216 RM | 1829 In stock |
Natural
|
LDPE
|
|
|
||
3.3855 RM - 3.7514 RM | 858 In stock |
Natural
|
LDPE
|
|
|
||
0.9275 RM - 1.0279 RM | 598 In stock |
Natural
|
LDPE
|
|
|
||
0.4781 RM - 0.53 RM | 5032 In stock |
Natural
|
LDPE
|
|
|
||
0.4565 RM - 0.5055 RM | 7017 In stock |
Natural
|
LDPE
|
|
|
||
0.195 RM - 0.216 RM | 35 In stock |
Natural
|
LDPE
|
|
|
||
0.1716 RM - 0.1903 RM | Request the lead time here |
Natural
|
LDPE
|
|
|
||
0.6718 RM - 0.7442 RM | 54010 In stock |
Red
|
LDPE
|
|
|
||
0.5329 RM - 0.5907 RM | 4276 In stock |
Natural
|
LDPE
|
|
|
||
0.2685 RM - 0.2977 RM | 19909 In stock |
Natural
|
LDPE
|
|
|
||
2.5858 RM - 2.8654 RM | 61832 In stock |
Red
|
LDPE
|
|
|
||
1.1248 RM - 1.2462 RM | 10 In stock |
Red
|
LDPE
|
|
|
||
0.6888 RM - 0.7635 RM | 238 In stock |
Red
|
LDPE
|
|
|
||
0.6246 RM - 0.6923 RM | 18 In stock |
Natural
|
LDPE
|
|
|
||
0.9736 RM - 1.0787 RM | 6084 In stock |
Natural
|
LDPE
|
|
|
||
0.8808 RM - 0.9754 RM | 645 In stock |
Clear
|
Silicone
|
|
|
||
1.6951 RM - 1.8783 RM | 16 In stock |
Red
|
LDPE
|
|
|
||
0.4985 RM - 0.5522 RM | 8 In stock |
Red
|
LDPE
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue