Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Drawer Slides offer a partial extension such as 3/4 and full extention. The ball bearing Drawer Slides comes in a choice of material to accommodate various industry environments. This range is ideal to work on displays, workstations and medical equipments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Load Capacity | Overall Width | Overall Height | View |
---|---|---|---|---|---|---|
95.6836 RM - 100.7198 RM | 1961 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
44.0664 RM - 46.3855 RM | 19520 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
80.93 RM - 85.1893 RM | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
198.9588 RM - 209.4304 RM | 1981 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
58.8235 RM - 61.9195 RM | 9318 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
80.9779 RM - 85.24 RM | 29279 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
139.9444 RM - 147.3101 RM | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
110.4372 RM - 116.2503 RM | 1970 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
51.4701 RM - 54.1796 RM | 19397 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
103.1316 RM - 108.56 RM | 1985 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
95.7315 RM - 100.77 RM | 1748 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
154.698 RM - 162.84 RM | 1905 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
125.1908 RM - 131.7796 RM | 1983 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
88.3307 RM - 92.9793 RM | 26572 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
184.2052 RM - 193.8999 RM | 31712 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
169.4522 RM - 178.3705 RM | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
110.4851 RM - 116.2999 RM | 1805 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
66.2243 RM - 69.7095 RM | 7980 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
213.7124 RM - 224.9609 RM | 1967 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue