Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Maximum Grip | Cam Length | Key Type | Minimum Grip | View |
---|---|---|---|---|---|---|---|
37.1601 RM - 39.1155 RM | Request the lead time here |
|
|
Key CH751
|
|
||
45.9565 RM - 48.3747 RM | Request the lead time here |
0.827 in
21.0 mm
|
|
|
|
||
39.7103 RM - 41.7999 RM | Request the lead time here |
|
|
K751 Key
|
|
||
22.7999 RM - 22.7999 RM | Request the lead time here |
1.457 in
37.0 mm
|
|
K332
|
0.551 in
14.0 mm
|
||
39.5667 RM - 41.6493 RM | Request the lead time here |
1.614 in
41.0 mm
|
|
K751 Key
|
1.22 in
31.0 mm
|
||
37.1257 RM - 39.0799 RM | Request the lead time here |
1.614 in
41.0 mm
|
|
Key CH751
|
1.22 in
31.0 mm
|
||
48.478 RM - 51.03 RM | Request the lead time here |
2.047 in
52.0 mm
|
|
|
|
||
112.1743 RM - 124.2931 RM | 85 In stock |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.614 in
41.0 mm
|
||
26.9243 RM - 28.3416 RM | Request the lead time here |
|
|
|
|
||
76.2365 RM - 80.2482 RM | Request the lead time here |
|
|
|
|
||
42.7222 RM - 44.9706 RM | Request the lead time here |
|
|
|
|
||
105.1641 RM - 116.5246 RM | Request the lead time here |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||
112.1743 RM - 124.2931 RM | Request the lead time here |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.063 in
27.0 mm
|
||
93.6319 RM - 103.7468 RM | Request the lead time here |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.063 in
27.0 mm
|
||
112.1743 RM - 124.2931 RM | Request the lead time here |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||
93.6319 RM - 103.7468 RM | 10 In stock |
2.835 in
72.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.063 in
27.0 mm
|
||
50.884 RM - 53.5621 RM | Request the lead time here |
|
|
CH510 Key
|
|
||
93.6319 RM - 103.7468 RM | Request the lead time here |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||
105.1641 RM - 116.5246 RM | Request the lead time here |
3.346 in
85.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
0.531 in
13.5 mm
|
||
105.1641 RM - 116.5246 RM | 61 In stock |
2.283 in
58.0 mm
|
1.299 in
33.0 mm
|
Key CH751
|
1.614 in
41.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue