Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(5 Počet produktových řad)
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.
It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
Těmito zajišťovacími prvky jsou pojistné svorky pro třmenové spoje, které zabraňují nechtěnému vysunutí čepu, a zaručují tak bezpečnost a neporušenost spoje.
Použitý mechanizmus zaručuje pevné uchycení i při značné míře vibrací nebo namáhání. Tyto zajišťovací prvky jsou chráněny před neoprávněnou manipulací či odstraněním, takže jsou ideální tam, kde je prioritou bezpečnost a zabezpečení.
Mají snadnou montáž i demontáž bez použití dalšího nářadí. Mají také dlouhou životnost a jsou odolné vůči extrémním vlivům. Běžně se používají například u průmyslových strojů a zařízení, ve stavebnictví a v automobilovém průmyslu.
Tento bezpečnostní spojovací materiál (SLM) má za úkol uchytit a zajistit čep vložený do kloubu. Zajišťuje bezpečnost a neporušenost spoje před nechtěným uvolněním.
Použitý mechanizmus zaručuje spolehlivé zajištění i při značné míře vibrací nebo namáhání. Tyto zajišťovací prvky jsou chráněny před neoprávněnou manipulací či odstraněním, takže jsou ideální tam, kde je prioritou bezpečnost.
Jednoduchá montáž i demontáž rukou, jsou kompatibilní s čepy s otvorem pro závlačku. „Hluk“ při montáži je eliminován díky konkávnímu tvaru zadní části, kdy čep zůstane pod tlakem, a pojistný jazýček zabraňuje nechtěnému vysunutí. Používají se především v automobilovém, zdravotnickém a elektrotechnickém průmyslu
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku