Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Alım Noktası Klipsleri Tekerlekler 180°C

 (4 Ürün grupları)


Alım Noktası Klipsi - Klips

Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.

These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.

  • Material: Polystyrene (PS)
  • Colour: Clear

Alım Noktası Klipsi - Konnektörler

Pop Clip Connector used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It features a simple snap-on mechanism that is easy and quick to install and remove.

These connector rods are available in a wide variety of lengths of flexible or fixed rods to suit your application.

  • Material: Polystyrene (PS)
  • Colour: Clear

Alım Noktası Klipsi - Önceden Birleştirilmiş

Pop Clip Pre-Assembled used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install or remove.

Varying clips at either end and operational centre connections mean these components can hold varying print thicknesses in a variety of environments.

  • Material: PS;POM, ABS, PVC/PS/POM, ABS;PS, Acrylic
  • Colour: Clear, Black, White

Hareketli Tekerlekler

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629

Seri Kodu: SR5629 ,SR5646, SR5767