Menü Arama

Şunun için 39 ürün çeşidi bulduk: Somun ve Pullar

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Somun ve Pullar


Son Kat Pulları

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black, Natural and White
  • UL94 V2 Flame Rated


Series Code :SR1946

Seri Kodu: SR1946

Standart Altıgen Somunlar - Metal

Standard Hex Nuts - Metal are essential fasteners that provide reliable and secure connections in various applications. These nuts feature a hexagonal shape with internal threads, allowing them to be easily tightened onto bolts, screws, or threaded rods. Manufactured using high-quality metal materials such as steel or stainless steel, Standard Hex Nuts offer excellent strength, durability, and resistance to corrosion. The versatile design and reliable performance of these nuts make them suitable for numerous industries and applications.

One of the main characteristics of Standard Hex Nuts - Metal is their compatibility with a wide range of fasteners. The hexagonal shape enables easy gripping and tightening using a standard wrench or spanner, providing a secure and tight connection. The internal threads of these nuts ensure a precise fit with corresponding bolts or screws, preventing loosening or slipping over time. Standard Hex Nuts - Metal are available in different sizes, thread pitches, and materials, allowing for customization based on specific application requirements. Additionally, their metal construction offers excellent strength and durability, making them capable of withstanding high loads and harsh environmental conditions.

  • Material: Stainless Steel, Mild Steel
  • Colour: Natural

Standart Altıgen Somunlar - Plastik

Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.

One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.

  • Material: PC, PA, PP, PVDF, PEEK
  • Colour: Natural, Brown, Black, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, , UL94 V-0


Series Code :SR1954

Seri Kodu: SR1954 ,SR2014

Sızdırmazlık Pulları

Sızdırmazlık pulları, güvenilir ve etkili bir sızdırmazlık çözümü olarak kullanılır. Tasarımı sayesinde iki yüzey arasında sıkı bir sızdırmazlık oluşturarak sıvı, gaz ve diğer kirleticilerin sızmasını önler.

Sızdırmazlık pullarında bulunan silikon O-halka, yüzeye oturmasını ve aralıkları ya da kusurları kapatmasını sağlar. Korozyona karşı iyi direnç sunan ve biraz manyetik olan paslanmaz çelikten mamuldür.

Otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları yaygındır. Yeniden kullanılabilir ve -75C ile +205C arası sıcaklıklara dayanıklıdır.

  • Sıvı, gaz ve diğer kirleticilerin sızmasını önler.
  • İçeriğinde bulunan silikon O-halka, yüzeye oturmasını ve aralıkları ya da kusurları kapatmasını sağlar.
  • Yeniden kullanılabilir ve -75C ile +205C arası sıcaklıklara dayanıklıdır.
Malzeme: 316 Stainless Steel Seri Kodu: SRP0180

Tespit Halkaları

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Tutma Halkaları

Tutma Halkaları, omuz görevi görerek bileşenleri ve düzeneği pürüzsüz bir şaftta yerinde tutar. Bir yuva veya delikte tek seferlik olarak da kullanılabilir. Yaygın uygulamaları arasında tutma şaftları bulunur.

Bir aks veya pim üzerinde önceden açılmış kanallara yerleştirilerek omuz görevi görüp bileşenleri ve düzeneği yerinde tutar. Halka tasarımındaki kulakçık sayesinde kolayca takılıp çıkarılır.

  • Malzeme: Polioksimetilen (POM)
  • Renk: Siyah

Tutucu Pullar

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural


Series Code :SR1945

Seri Kodu: SR1945

Tırtıllı Kelebek Somunlar - Konik/Plastik

These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.

The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.

  • Material: Nylon
  • Colour: Natural
.

Seri Kodu: SR1989

Tırtıllı Kelebek Somunlar - Yuvarlak/Plastik

These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.

Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.

  • Material: PA
  • Colour: White, Black, Natural

Yalıtkan Tas Pullar

Yuvarlak çanak pulları genellikle boru ve boru uçları gibi büyük delikleri kapatmak için kullanılır. Bir fincan veya kase şeklindedirler ve çoğu zaman başının altında flanşlı bir alana sahiptir – yükü bir yüzey alanına eşit olarak dağıtmak için yararlıdır.

Metal vidanın başını elektrik akımlarından veya diğer iletken malzemelerden yalıtır. Korozyona, yağlara ve diğer kimyasallara karşı dayanıklıdır. Silindir Başlı, Saç ve Yassı Silindir Başlı gibi çoğu vida başıyla kullanılabilir.

  • Malzeme: Naylon
  • Renk: Doğal

Yassı Pullar - Kauçuk

Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: TPR, PVC, TPE
  • Colour: Black
  • Material Flammability Standard: , UL94 HB

Yassı Pullar - Metal

Bağlantı elemanı tertibatını elektrik ve nemden izole etmek için kullanılan Metal Yassı Pul. Çok çeşitli endüstriyel uygulamalarda kullanım için iyi sıcaklık, kimyasal ve aşınma direnci ile iyi bir mekanik güç dengesi sunar.

Güvenli ve sağlam bir bağlantının sağlanmasına yardımcı olabilir ve sabitlenen malzemeye veya bağlantı elemanının kendisine zarar gelme riskini azaltabilir.Tam bir yalıtım, tamponlama ve aralıklandırma sağlar.

  • Malzeme: Çelik, Paslanmaz Çelik, 303 Paslanmaz Çelik
  • Renk: Doğal (Gümüş)

Yassı Pullar - Plastik

Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.

They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.

  • Bağlantı elemanı tertibatını elektrik ve nemden izole etmek için kullanılır.
  • Korozyona, aşınmaya ve çoğu kimyasala karşı dayanıklıdır.
  • Güvenli ve istikrarlı bir bağlantı sağlar, riski azaltır.
Malzeme: PA, Nylon, PEEK, PP, PC, POM, PVDF Renk: Natural, Black, Brown Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu:

Çengelli Pullar

These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

  • Çengelli Pullar, zorunlu bir özellik olarak bulunması gereken durumlarda elektrik ve ısı yalıtımı sağlamak için tasarlanmıştır.
  • Kendinde yağmalı bu ürünler korozyona ve aşınmaya da dayanıklıdır.
  • Nemli ortamlarda çengelli pul kullanmaktan kaçınılması önerilir.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441

  • / 2