Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Round

 (152 Ürün grupları)


Tırtıllı Kelebek Somunlar - Yuvarlak/Plastik

These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.

Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.

  • Material: PA
  • Colour: White, Black, Natural

UNF Dişli Tapalar

Threaded O-ring Plugs are designed for use on UNF Threads. Provides a watertight seal with a compressed flange lip, and optional O-ring. Ensures superior leak prevention for hydraulic threads. Ideal for flat-faced hydraulic fittings. Can withstand temperatures from -40F up to 230F (-40C to 110C).

  • The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • It can withstand temperatures that range from -40F to 230F | -40C to 110C.
  • Often used on flat-faced hydraulic fittings.
Malzeme: PP Renk: Yellow, Black Malzeme Tutuşabilirlik Standardı: UL94 V-0, Seri Kodu: SR5762

Unicap Kapatma Kapakları

Unicap caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately, in low and high profile designs.

  • Açıktaki vida ve cıvataları gizleyip koruyarak hem güvenlik hem de zarif bir görünüm sağlar.
  • Hem düşük hem de yüksek profilli olarak mevcuttur.
  • Kullanılan malzeme sayesinde korozyon, aşınma ve darbeye dirençlidir.
Malzeme: PP, LDPE - PIR, LDPE Renk: Beyaz, Teak, Flint, Pantone Grey, Stone, Off White, Gri, Sabah Grisi, Silver Grey, Osprey, Siyah, Doğal renk, , Orange, Silver, Stainless Steel, Altın Seri Kodu: , SR1801

Uniplug

Uniplugs are versatile plugs designed for a secure and efficient seal in various applications. Available in various sizes to seal different openings, such as holes, pipes or tubes. They ensure a snug fit that prevents leaks, vibrations and the entry of dust or moisture.

Otomotiv, elektronik ve imalat gibi sektörler için ideal seçim.Sıkı oturma sağlamak, sızıntıları, titreşimleri ve toz veya nemin girmesini önlemek için hassas bir şekilde tasarlanmıştır. Malzeme: LDPE, LDPE - PIR Renk: Doğal renk, Kırmızı Seri Kodu: SR1039

Uniscrew Kapaklar

Uniscrew caps are designed to provide a flush and seamless appearance. They are connected to a washer by a hinge that folds neatly when inserted into the cap. Easy to install with a push fit. Protects against damage, moisture and corrosion.

  • Protects against damage, dirt, moisture and corrosion during storage and shipping.
  • Connected to a washer by a hinge that folds neatly when inserted into the cap.
  • Used in furniture assembly, automotive interiors, and electrical equipment.
Malzeme: PP Renk: Black, White Seri Kodu: SR1807

Uç Tepeleri

End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.

Uç Tepeleri birçok farklı kullanıma sahip, çok yönlü kapaklardır.Ürün sunumu ve koruması için idealdir.Dayanıklı ve görsel olarak hoş. Malzeme: PVC, TPE - PIR, TPE/TPV Renk: Beyaz, Siyah Seri Kodu: SR1506, SR1500, SR1501

Uçları Dişsiz Kapaklar

Uçları Dişsiz Kapaklar, dişli ya da dişsiz tüpleri, boruları ve çubukları korumak için idealdir. Kir, döküntü ve diğer kirleticilerin girmesini önler. Hafif aşınma özelliği sayesinde eşleşen parçayı depolama ve taşıma sırasında korur. Boya, kaplama ve kumlama sırasında maskeleme için de kullanılabilir.

Hızlı ve kolay takılıp sökülür.

Tesisat, HVAC ve endüstriyel uygulamalarda kullanılabilir.

  • Dişli veya dişsiz boru, tüp ve çubukları güvenle korur.
  • Hızlı ve kolay takılıp sökülür.
  • Tesisat, HVAC ve endüstriyel uygulamalarda kullanılır.
Malzeme: LDPE, LDPE - PIR, PE, PP Renk: Siyah, Mavi, Sarı, Gri, Doğal renk, Beyaz Seri Kodu: SR1062, SRF0023

Vida Kapakları

Screw Cap Covers go over the top of screws. Delivers a clean finish, while covering against dust and damage. Used with veneered chipboard.

Bitmiş ve profesyonel bir yüzey görünümü sağlamak üzere tasarlanmıştır.Temiz bir görünüm sağlar ve vidaları toz ve kirden korur.Mobilyalar, dolaplar ve otomotiv uygulamalarında açıktaki vidaları örtmek için kullanılır. Malzeme: LDPE - PIR, LDPE Renk: Ivory, Beyaz, Dark Brown, Silver, Cream, Teak, Light Brown Seri Kodu: , SR1612

Vida Kapatma Kapakları

Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.

Yüksek gerilim kablolarının metal vida başlarına yakın geçtiği UPS kutularının içinde kullanılır.Havşa başlı vidaları kapatıp tozdan ve kirden koruyarak aynı zamanda hızlı ve temiz bir görüntü sağlar.Beyaz eşyalarda, elektrik uygulamalarında ve otomotiv alanında kullanılır. Malzeme: Silicone, LDPE Renk: Siyah, Beyaz, Gri Seri Kodu: SR1628, SR1813

Vidalı Kızaklar

Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.

  • 4.5mm diamter screw hole
  • Non threaded and threaded centre options
  • Colours: Natural and Black.

Vidalı Tampon Ayaklar

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Series Code :SR1590

Seri Kodu: SR1590 ,SR5794, SRP0007, SRP0037

Vidalı Tampon Ayaklar - Dişli

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..

Seri Kodu: SR5726

Yandan Açılır Tapa

Side Release Plugs provide secure and convenient sealing for various applications. The side release mechanism allows for quick insertion and removal without the need for tools, ensuring a tight seal.

  • The side release mechanism enables easy insertion and removal, eliminating the need for additional tools or excessive force.
  • The versatile design of these plugs makes them suitable for various applications across different industries.
Malzeme: LDPE Renk: Natural Seri Kodu: SR1120

Yapışkan Noktalar - Zamk Noktaları

These hot melt Adhesive Glue Dots are pressure sensitive double sided adhesive dots designed to enable rapid bonding and secure connection.There are three kinds of bonds available in this range of Glue dots: vertical hold, removable, and permanent. Unlike traditional liquids, their instant adherence allows for quick and effective assembly or attachment of materials without the need for extra support or clamps.They are ideal for manufacturing, industrial applications, packing, bindery, printing, and product assembly.

  • It is FDA approved.
  • It is packed in handy dispensers.
  • It can either provide vertical, removable or permanent bonding.
Seri Kodu:

Yapışkanlı kızaklar

Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.

  • Shapes: Rectangular, Round and Square
  • Colour: Grey.


Series Code :SR1461

Seri Kodu: SR1461

Yaylı Geçme Ara Parçası

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Yaylı Körleme Tapaları

Snap-Fit Blanking Plugs are designed to seal unused holes and apertures without the need for fasteners or adhesives. The snap-fit mechanism ensures a secure connection that prevents accidental removal, even under pressure or vibration. Offers high impact resistance and protects against dust, moisture and pollutants. Easy to install with a simple push or snap. Ideal for application in the manufacturing, electronics and construction industries.

Ekstra bağlantı elemanları veya yapıştırıcılar olmadan sağlam ve güvenilir bir sızdırmazlık sağlar.Yüksek darbe direnci sunar, toz, nem ve diğer kirleticileri delikten uzak tutar.Montajı kolaydır, herhangi bir alet gerektirmeden sadece iterek veya yerine oturtarak monte edilir. Malzeme: LDPE Renk: Siyah, Doğal renk Seri Kodu: SR1760

Yivli Boru Ucu Kapakları

Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.

Kir, toz ve döküntülerden korur.Su tesisatı, Isıtma, Soğutma ve Havalandırma (HVAC) ve endüstriyel uygulamalar için tasarlanmıştır.Azami 79,4 C ısıya dayanıklıdır. Malzeme: LDPE - PIR Renk: Kırmızı, Sarı Seri Kodu: SR1387

Yumuşak Tırtıklı Kapaklar

Yumuşak Tırtıllı Kapaklar boyama, montaj ya da nakliye sırasında metrik ve UNF dişleri korumanın basit ve ekonomik yoludur. Tırtıllı bir dış yapısı vardır ve daha iyi tutuş ve sıkı oturma sağlayan yumuşak ve dayanıklı TPE malzemeden mamuldür. Boru uçlarını hasara karşı korur, kir ve döküntülerin girmesini önler.

Hızlı ve kolay takılıp sökülür. -60C ila 135C arasında sıcaklıklarda çalışır.

Tesisat, HVAC ve endüstriyel uygulamalarda yaygın olarak kullanılır.

  • Metrik ve UNF dişleri korumanın basit ve ekonomik yolu.
  • Hızlı ve kolay takılıp sökülür.
  • -60C ila 135C arasında sıcaklıklarda çalışır.
Malzeme: TPE Renk: Blue Seri Kodu: SRF0010

Yuvarlak Ayak Yüksükleri - Konik

Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.

Tüpleri, çubukları ve dişleri korur.Kaymaz ve çizilmez zeminler.Mobilya imalatı, perakende ve ticari uygulamalarda kullanılır. Malzeme: PVC, Nylon, LDPE - PIR Renk: Siyah, Beyaz, Doğal renk Seri Kodu: SR1520, SRF0069

Yuvarlak Ayak Yüksükleri - Standart

Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.

Tüpleri, çubukları ve dişleri korur.Kaymaz ve çizilmez zeminler.Mobilya imalatı, perakende ve ticari uygulamalarda kullanılır. Malzeme: LDPE, PVC, LDPE - PIR Renk: Beyaz, Siyah Seri Kodu: SR1510, SR1516, SRF0070, SRF0082

Yuvarlak Bilyeli, Kapaklar

Round Ball Caps have excellent strength and a solid press fit to improve the leg design. Ideal for furniture; it guards against damage, while acting as an aesthetically pleasing top or end.

  • Yüksek güce ve güvenli baskılı geçme özelliğine sahiptir.
  • Mobilya, zanaat veya mimari projeler için idealdir.
  • Dekoratif üst yüzey veya tepe süsü olarak da kullanılabilir.
Malzeme: LDPE Renk: Black Seri Kodu: SR1634

Yuvarlak Boru Eklentileri

Yuvarlak Eklentiler ve Kızaklar, zarif bir görünü sağlar ve yuvarlak şekilli tip, boru ve sütunların uçlarını korur. İki stilde sunulur: Yivli tasarım maksimum tutuş sağlayıp farklı tüp ölçülerinde kullanılabilir. Düz şaftlı model ise spesifik olarak tek bir tüp ölçüsüne uygun olduğundan kolay takma avantajı sağlar.

Farklı tür ve stillerde mevcuttur:

  • Hafif Yuvarlak Eklentiler, kolay takılır ve yüksek kaliteli bir görünümdedir. Emperyal grubu düz şaft, metrik grubu ise yivli şafta sahiptir.
  • Düşük yoğunluklu polietilenden mamul boru ucu eklentileri, tırtıllı tasarımı sayesinde sıkı oturur ve keskin boru uçlarına karşı korur.
  • Standart yuvarlak eklentiler oluklu yapılarıyla kolayca takılıp güvenle oturur ve keskin kenarları gizler.
  • Yuvarlak, kubbeli eklentiler, yüksek kaliteli boru parçalarına zarif bir görünüm katar.

Genellikle mobilya ve endüstriyel ekipman uygulamalarında kullanılır. Çok çeşitli malzeme, kaplama ve renklerin sunduğu seçeneklerle uygulamanızda son derece estetik bir görünüm ve olağanüstü uyum sağlar.
  • Zarif bir görünüm sunmanın yanı sıra boru, çubuk ve direklerin ucunu korur.
  • İtilerek takılan eklentiler, azami tutuş için yivli veya sorunsuz uygulama için düz mafsallı olarak tasarlanmıştır.
  • Mobilya, inşaat, otomotiv ve endüstriyel gibi çeşitli uygulamalarda kullanılır.
Malzeme: LDPE, ABS, LDPE - PIR, PE Renk: Siyah, Beyaz, Gri, Orange, Sarı, Kırmızı, Brown, Mavi, Yeşil, Mid Grey Seri Kodu: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Yuvarlak Boru Eklentileri - Çok İşlevli

Çok İşlevli Yuvarlak Boru Eklentileri, nihai ürününüzde zarif bir görünümün öncelik olmadığı durumlarda idealdir. Yuvarlak borulara, direklere ve kolonlara sıkıca geçerek kontaminasyonu önlerken hem güvenlik sağlar hem de yeni kesilmiş borulardaki keskin kenarları düzgün kapatır.

Pratik ve uygun maliyetli bu ürün grubu ince cidarlı ve çok çeşitli boyutlarda sunulduğundan boru eklentisi koruması için vazgeçilmez bir gereksinimdir. Özellikle uygulamanızın görüntüsü kritik bir faktör olmadığında pratik bir seçimdir.

Elle bastırarak veya tokmakla kolayca takıldığından kurulumu hızlı ve pratiktir. Makine yapımı ve yapısal borulama uygulamalarında kullanılabilir.

  • Zarif bir görünümün öncelik olmadığı durumlarda idealdir.
  • Yuvarlak borulara sıkıca oturarak kontaminasyonu önler ve güvenlik sağlar.
  • Elle bastırarak veya tokmakla kolayca takılır.
Malzeme: LDPE Renk: Gri, Beyaz, Siyah Seri Kodu: SRILT

Yuvarlak Boru Uçları - Krom Kaplama

Our Round Tube Inserts feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.

The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.Yuvarlak Eklentiler, boru ürünlerinin uçlarını tamamlayarak zarif bir görünüm kazandırmak için kullanılır.

  • Yivli mafsal.
  • Kolay takılıp tutturulur.
Malzeme: ABS, PE Renk: Siyah, Krom Koyu, Krom Gümüş, Silver Seri Kodu: SR5723, SR1562

  • / 7