Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Locking Push Fit Kitap ve Cilt Vidaları

 (180 Ürün grupları)


Perçinli Ayak

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Series Code :SR5796

Seri Kodu: SR5796 ,SR5803, SR5806

Plastik Boru Kapakları PCR

Plastic Pipe Caps provide effective protection for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand. Features a pressure hole, allowing pressure release depending on the atmospheric climate of their handling location.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRTXTPEPCR

Pozidrive Vida Kapakları

Pozidrive Screw Caps are designed to cover screws and provide a neat finish. Provides a tight seal that prevents dust and dirt from entering. Easy to install and remove by press fit.

  • Designed to cover Pozidriv (Phillips or Crosshead) screws, providing a seamless and finished look.
  • Prevents dust, dirt, and other debris from entering the assembly.
  • Ideal for use in applications such as furniture, appliances and electrical.
Malzeme: LDPE Renk: Black, Chocolate Brown, Clay Brown, Ochre Brown, Grey, White, Brown Seri Kodu: SR1815

SAE Alın Kaynaklı Kapaklar

SAE Alın Kaynaklı Kapaklar özellikle hidrolik ve pnömatik uygulamalarda kullanılır. 3000 ve 6000 SAE PSI uygulamalarında kullanılan koruyucu kapaklardır. Vana, pompa ve ısı eşanjörlerindeki alın kaynak uçlarında azami koruma sağlar. Çatlamaz veya kırılmaz ve kontrplak, masonit ve bağlantı elemanlarına ihtiyacı ortadan kaldırır.

Elle kolayca yerine itilerek montaj maliyetlerinde işçilik tasarrufu sağlar. Özel ters açı tasarımı alın kaynağı açısına uyar ve nakliye ve depolama sırasında ucu tamamen kapatıp korur.

Düşük Yoğunluklu Polietilenden (LDPE) imal edilmiştir. İki renk seçeneği mevcuttur. Doğal saydam seçeneği, bölünmüş flanşlı kaplin yüzeylerini korumak için tasarlanmış olup dahili bir kilit boncuğuyla güvenli bir koruma sağlarken O-halkanın görünür olmasını sağlar. Kırmızı seçeneği, SAE flanş memesi için idealdir. -30C ila +50C arasında sıcaklık aralığına sahiptir.

  • Özellikle 3000 ve 6000 SAE PSI hidrolik ve pnömatik uygulamalarda kullanılır.
  • Doğal seçeneği, bölünmüş flanşlı kaplin yüzeylerini korur.
  • -30C ila +50C arasında sıcaklık aralığına sahiptir.
Malzeme: LDPE Renk: Kırmızı, Doğal renk Seri Kodu: SR1029, SRCALSAE, SRF0004

SAE Alın Kaynaklı Kapaklar PCR

SAE Butt Weld covers offer effective protection for SAE J518-61 flanges. Specifically designed to shield split-flange coupling surfaces from damage, contamination and moisture during storage, handling and transportation.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRCALSAEPCR

Sac Levha Tapaları

Sac Levha Tapaları, nakliye sırasında delikleri kapamak veya tıkamak ya da bitmiş ürünlerde temiz bir görünüm sağlamak için kullanılır. Naylon (PA 66) tapa, kullanıcıyı açılmış deliklerdeki tehlikeli parçalardan korur. Nakliye sırasında iç dişlerde oluşabilecek hasara karşı korumak için de kullanılabilir.

Available in three colours either for colour identification or to match finished product aesthetics. Sheet Metal Plugs can be easily pushed into application without requiring fixing and are easily removed.

Sac Metal Tapalar, herhangi bir kurulum yapmadan, kolayca yerine itilir ve çıkarılır.

  • Nakliye sırasında delikleri tapalamak için kullanılır.
  • Easily pushes into applications without the need for fixing.
  • Uygulamanızda temiz bir görünüm sağlar.
Malzeme: Nylon 6/6, PA66, Nylon Renk: Doğal renk, Siyah, Gri, Beyaz, Beige Malzeme Tutuşabilirlik Standardı: , UL94 V-2Seri Kodu: SR2041

Saplama Cıvata Kapakları

Stud Bolt Caps connect to scaffolding clamp studs and offer strong protection against damage and decay. Its shape makes installation quick. Designed to survive the test of time and remain reliable.

Saplama Cıvata Kapakları inşaat iskelesi uygulamalarında koruma sağlar. Tasarımı, iskele üzerindeki açıkta kalan kelepçe saplamalarına doğru bir şekilde takılmasını sağlar.Hava koşullarının etkilerini önlemeye yardımcı olur ve yaralanma riskini azaltır.Tam oturma ve uzun ömürlülük. Malzeme: LDPE Renk: Sarı Seri Kodu: SR1048

Saplama Koruma Başlıkları

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

BSP ve UNF dişleri korumak için kullanılır.Küçük bir flanşla tasarlanmıştır.Kirleticilere karşı korumayı artırır ve tekrarlı işlemler sırasında boşa harcanan zamanı sınırlar. Malzeme: LDPE, LDPE - PIR, PVC Renk: Doğal renk, Kırmızı, Siyah Seri Kodu: SR1024, SR1124, SR1025, SR1380

Saplamalı Tam Yüzey Flanş Koruyucuları

Saplamalı Tam Yüzey Flanş Koruyucu, yüksek basınçlı uygulamalarda tam yüzey kaplaması ve delik koruması sağlar. Tırnaklar flanş cıvata deliklerine güvenli bir şekilde geçirilerek tam oturur.

İyi kimyasal dirence sahip ekonomik malzemeden mamuldür. Bu ürünler SAE Kod 61 (3000 ila 5000 PSI arasında) ve SAE Kod 62 (6000 PSI) için koruma sağlar.

  • Yüksek basınçlı uygulamalarda tam yüzey koruması sağlar.
  • Tırnaklar flanş cıvata deliklerine güvenli bir şekilde geçirilerek tam oturur.
  • İyi kimyasal dirence sahip ekonomik malzemeden mamuldür.
Malzeme: LLDPE, PE, LDPE, PP Renk: Red, Blue, Yellow Seri Kodu: SRCPFL, SR1076, SRL0000

Silindir Başlı Vida Topuzları - T Başlı

T-Head Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the T-Head design provides extra leverage when tightening.

Silindir Başlı Vida Topuzları - Tırtıklı

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Series Code :SR6127

Seri Kodu: SR6127

Spatula Tipi Ayaklar

Low-profile Pallet Feet that are often called Weld Cups. They fit standard metal base glides and provided added strength and protection.

The smooth Mild Steel material protects floors and helps to reduce noise levels, while fully encapsulating and protecting the metal base.

The maximum post sizes assume SHS tubing is used. This Pallet Foot range is ideal for metal pallets and stillages.

  • Stacking options available.

Standart Boy Boru Kapakları

Standart Boy Boru Kapakları, yüksek kaliteli kaplama içeren düşük maliyetli koruyucu kapaklardır.

Kalıplı kapaklar dişli ve dişsiz boru uçlarının dış çapına tutunacak şekilde tasarlanmış olup depolama ve taşıma sırasında yabancı maddelerin girişini önler.

Kapak tasarımı, sıkıca oturmasını sağlayan dahili yivlere sahiptir. Ayrıca, biriken hava basıncın boşaltılmasını sağlayan hava deliği içeren kapaklarla gelir. ANSI ve DIN standartlarına uygundur.

  • Depolama ve taşıma sırasında yabancı maddelerin girişini önlemek için tasarlanmıştır.
  • Sıkıca oturmasını sağlayan dahili yivlere sahiptir.
  • Biriken basıncın boşaltılmasını sağlayan hava deliği içerir.
Malzeme: LDPE, PE, LDPE - PIR, PVC Renk: Yeşil, Mavi, Orange, Kırmızı, Siyah, Doğal renk, Gri, Sarı Seri Kodu: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Standart Yuvarlak Uç Kapakları satın alın

Standard Round End Caps keep dirt and other contaminants out of threaded and non-threaded tubes, pipes, and rods. Available in standard, short or long form, depending on the intended use. Can resist temperatures of up to 70C.

Dişli veya dişsiz tüpleri, boruları ve çubukları emniyetli bir şekilde korumak için kullanılır.Tüplere kir, döküntü, toz ve diğer kirleticilerin zarar vermesini önler.Endüstriyel, Isıtma, Soğutma ve Havalandırma (HVAC) ve tesisat uygulamalarında kullanılır. Malzeme: LDPE Renk: Doğal renk Seri Kodu: SRF0068

Sıkı Geçme Ayaklar

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573

Seri Kodu: SR1573 ,SR5797, SR5798, SR5802

Tahrik Mili Koruma Tapaları

Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.

Tahrik Mili Koruma Tapaları tahrik milinin ve çevresindeki yatakların benzin ve çeşitli kimyasallardan maskelenmesi ve korunmasında kullanılır.DIN 748, IEC 600-72 ve ISO R 775 ile uyumludur. Malzeme: LDPE, Flexible PVC Renk: Sarı Seri Kodu: SR1079

Termostat

These thermostats provide a simple, one dial operation to set cooling or heating temperatures. They come in an ABS plastic enclosure, complete with a 22mm operator and contact bok and meet NEMA 4, 4x, 12, 13 and IP65. Watertight, oil tight and corrosion resistant. Contacts are SPST at 10amps 600vac base mounted contacts with screw terminals. Conduit knockout holes are 13/16. UL/CSA/CE.

Torx Kapakları

Torx Caps are designed to fit tightly into Torx head screws. They offer a clean finish, while concealing them. Protects screw against dust, filth, and moisture. Simple to apply with a push fit design. Applications include automotive, industrial and electronic assembly.

  • Fit securely on top of Torx head screws.
  • It prevents tampering or unauthorized access to the fastener.
  • Used in applications such as automotive, industrial, and electronic assemblies.
Malzeme: LDPE Renk: Black, Grey, White Seri Kodu: SR1816

Tırnak Milli Ayak

Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.

Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.

There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.

Tırnaklı PCR ile Paralel Koruma Tapaları

A popular series of Parallel Protection Plugs with a tab design. Designed for effective protection during storage and transportation. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. These plugs have an integrated tab that allows for quick and effortless removal, without the need for additional tools.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRSTLLPCR

USB Toz Kapağı

These dust covers are designed to protect USB and RJ ports from dust, dirt, debris and moisture, when not in use. Resistant to temperatures of up to 150C (302F).

  • It prevents dust, dirt, debris, and moisture from entering electrical components.
  • It is resistant to temperatures of up to 150C | 302F
  • Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.
Malzeme: Nylon, Silicone Rubber, Plastik, EPDM Renk: Black, Grey Malzeme Tutuşabilirlik Standardı: UL94 V-2, Seri Kodu: SRF0058

Unicap Kapatma Kapakları

Unicap caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately, in low and high profile designs.

  • Açıktaki vida ve cıvataları gizleyip koruyarak hem güvenlik hem de zarif bir görünüm sağlar.
  • Hem düşük hem de yüksek profilli olarak mevcuttur.
  • Kullanılan malzeme sayesinde korozyon, aşınma ve darbeye dirençlidir.
Malzeme: PP, LDPE - PIR, LDPE Renk: Beyaz, Teak, Flint, Pantone Grey, Stone, Off White, Gri, Sabah Grisi, Silver Grey, Osprey, Siyah, Doğal renk, , Orange, Silver, Stainless Steel, Altın Seri Kodu: , SR1801

Uniplug

Uniplugs are versatile plugs designed for a secure and efficient seal in various applications. Available in various sizes to seal different openings, such as holes, pipes or tubes. They ensure a snug fit that prevents leaks, vibrations and the entry of dust or moisture.

Otomotiv, elektronik ve imalat gibi sektörler için ideal seçim.Sıkı oturma sağlamak, sızıntıları, titreşimleri ve toz veya nemin girmesini önlemek için hassas bir şekilde tasarlanmıştır. Malzeme: LDPE, LDPE - PIR Renk: Doğal renk, Kırmızı Seri Kodu: SR1039

Uniscrew Kapaklar

Uniscrew caps are designed to provide a flush and seamless appearance. They are connected to a washer by a hinge that folds neatly when inserted into the cap. Easy to install with a push fit. Protects against damage, moisture and corrosion.

  • Protects against damage, dirt, moisture and corrosion during storage and shipping.
  • Connected to a washer by a hinge that folds neatly when inserted into the cap.
  • Used in furniture assembly, automotive interiors, and electrical equipment.
Malzeme: PP Renk: Black, White Seri Kodu: SR1807

Uç Tepeleri

End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.

Uç Tepeleri birçok farklı kullanıma sahip, çok yönlü kapaklardır.Ürün sunumu ve koruması için idealdir.Dayanıklı ve görsel olarak hoş. Malzeme: PVC, TPE - PIR, TPE/TPV Renk: Beyaz, Siyah Seri Kodu: SR1506, SR1500, SR1501

  • / 8