Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Locking Push Fit Alım Noktası Klipsleri

 (181 Ürün grupları)


Altıgen Kapaklar

Hexagonal caps are intended to cover hex-shaped fittings, bolts and nuts. Available in all conventional hydraulic coupling sizes. Due to the their adaptability, these caps can also be used to protect spherical components.

Altıgen Kapaklar, kolayca takılıp çıkarılan sert bir tasarıma sahiptir. Tüm standart hidrolik kaplin boyutlarında mevcuttur.

  • Yuvarlak bileşenleri korumaya da uygundur.
  • Esnek ve uygun maliyetli.
Malzeme: LDPE Renk: Natural Seri Kodu: SR1127

Alyen Vida Kapakları

Allen Screw Caps firmly fit atop hex socket screws. They protect against damage and contamination. Used in sectors, including electronics and furniture making.

Alyen başlı vidaları toza, kire ve hasara karşı gizlemek ve korumak için kullanılır.Daha sağlam bir montaj sağlayarak gürültü ve titreşimi azaltmaya yardımcı olabilir.Elektronik eşya veya mobilya sektörlerinde kullanılır. Malzeme: LDPE - PIR, LDPE Renk: Siyah Seri Kodu: , SR1805

Alım Noktası Klipsi - Klips

Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.

These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.

  • Material: Polystyrene (PS)
  • Colour: Clear

Alım Noktası Klipsi - Konnektörler

Pop Clip Connector used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It features a simple snap-on mechanism that is easy and quick to install and remove.

These connector rods are available in a wide variety of lengths of flexible or fixed rods to suit your application.

  • Material: Polystyrene (PS)
  • Colour: Clear

Alım Noktası Klipsi - Tabanlar

Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.

These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.

  • Material: Polystyrene (PS)
  • Colour: Clear

Alım Noktası Klipsi - Önceden Birleştirilmiş

Pop Clip Pre-Assembled used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install or remove.

Varying clips at either end and operational centre connections mean these components can hold varying print thicknesses in a variety of environments.

  • Material: PS;POM, ABS, PVC/PS/POM, ABS;PS, Acrylic
  • Colour: Clear, Black, White

Açılı Kare Eklentiler

Angled Square Inserts with an angled base are ideal for pipe ends, irregular surfaces and angled connections. Commonly used in furniture and construction. Easy to insert, they are built for durability. Available in Polyethylene (PE) and Nylon, with a sleek black finish.

Mobilya ve inşaat için montajı kolaydır.Boru uçları veya düzensiz yüzeyler ve açılı yüzeylerle birleşen borular için idealdir.Dayanıklı ve uzun ömürlü olmak üzere tasarlanmıştır. Malzeme: PE, LDPE - PIR Renk: Siyah Seri Kodu: SR1555

Ağır Hizmet Boru Kapakları

Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.

Borunun ucunu toz, kir ve diğer yabancı maddelerden korumak için kullanılır.Tesisat, ısıtma, havalandırma ve endüstriyel uygulamalarda kullanılır.66 C ila -40 C arası ısılara direnç. Malzeme: LDPE, PE Renk: Sarı, Siyah Seri Kodu: SR1389

Bahçe Çiti Kapağı

Garden Cane Caps with a cross head pattern are typically applied to the tips of garden canes and other pointed stick or pole applications. They are weather-resistant and help prevent harmful injuries to users. Designed to accommodate a variety of diameters.

Çapraz başlı pratik kapak, sıklıkla bahçe çitlerinin uçlarında, metal çubuklarda ve diğer çubuk tarzı uygulamalarda kullanılır.

  • Uygulamaları hasara ve yabancı maddelerin girmesine karşı korur.
  • Kaza sonucu kullanıcının yaralanmasını önler.
Malzeme: PVC Renk: Green, Yellow Seri Kodu: SR1203

Banjo Rakor Kapakları PCR

This range of push-fit caps is designed for Banjo Union connections. They provide a protective cover during storage, transportation and testing . This helps prevent the entry of contaminants and fluid residue that could leak and damage the main component. The Banjo Union connector protects the banjo fitting when installed from the hydraulic hose connecting it to a fluid line.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRTOPCR

Banjo Rakor Tapaları

Banjo Union Plugs protect banjo unions against damage and fluid residue. They are sturdy and suitable for hydraulic and fluid systems. Can be supplied with or without a cover tab. Compatible with DIN 7642 B/E banjo unions.

Hasar, aşınma ve yıpranma, kir veya nem girişini önlemek için tasarlanmıştır.DIN 7642 B/E banjo rakorlarına güvenli bir oturma sağlayarak sızıntıları önlemek için sağlam bir sızdırmazlık alanı oluşturur.Otomotiv veya endüstriyel makinelerdeki uygulamalarda kullanılabilir. Malzeme: LDPE - PIR, LDPE Renk: Doğal renk Seri Kodu: SR1016

Boru Kapakları PCR

Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRTXTPCR

Boru Ucu Kapakları

Tube End Caps protect threaded and non-threaded tubes, rods, and other cylindrical devices against inadvertent displacement. Best used as a protective covering, and to mask areas during painting for in outdoor applications.

Dişli veya dişsiz tüpleri, boruları ve çubukları korumak için idealdir.Genel amaçlı kapatma için kısa versiyonu bulunmaktadır ve uzun versiyonu sıkı bir uyum sağlayan ekstra derinlik ve kenar payına sahiptir.Uygulama esnasında ısıtıldığında büzülme yapmaz. Malzeme: PVC, LDPE Renk: Kırmızı Seri Kodu: SR1610, SR1620

Boru Ucu Tapaları

Boru Ucu Tapaları, birçok farklı sektörde tüp ve boru uçlarında sızdırmazlık sağlayan temel bileşenlerdir. Tüpte veya boruda sızıntı, kontaminasyon ve hasarı önlerken güvenli ve sağlam kapatma sağlamak için tasarlanmıştır. Olağanüstü sağlam ve çok yönlü olup kolay takıldığından birçok fayda sunar. İnşaat, sıhhi tesisat ve imalat gibi çeşitli sektörlerde uygulanır.

Malzeme ve boyut açısından çok farklı seçenekler sunar. Bu tapalar genellikle kauçuk ve plastik gibi yüksek kaliteli malzemelerden mamul olup aşınma ve yıpranmaya karşı mükemmel sağlamlık ve direnç sağlar.

Çeşitli boyut ve tasarımla farklı tüp ve boru boyutlarına uyarak hassas ve güvenli sızdırmazlık oluşturur.

  • Tüpte veya boruda sızıntı, kontaminasyon ve hasarı önleyen güvenli ve sağlam kapatma sağlar.
  • İnşaat, sıhhi tesisat ve imalat sektörlerinde kullanılır.
  • Hassas ve güvenli sızdırmazlık oluşturur.
Malzeme: LDPE, PVC, LDPE - PIR Renk: Doğal renk, Siyah, Beyaz Seri Kodu: SRSTPI, SR1601, SR6461

Boru Ucu Tapaları PCR

Tube End Plugs are designed to tightly seal the ends of cardboard tubes to prevent contamination, moisture and damage. Featuring a push fit design, they are easy to insert and remove. Provides a good cover to the wall thickness of postal tubes. Available in various sizes and designs to fit different tube or pipe dimensions, while providing a precise and secure seal.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRSTFRPCR

Cıvata Delikli Flanş Koruyucuları

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.Flanş Koruma Diskleri kolay geçer. Kablo bağlarıyla oturtulur. İhtiyaç olduğunda tespit tapaları, pimler ve pullar gibi diğer tespit ürünleriyle de kullanılabilir.

  • Koruyucu diskler, flanşın açıktaki conta yüzeyine uygun maliyetli tam yüzey koruması sağlar.
  • Birden fazla delikli özel tasarımı, flanş cıvata deliği çapına ve cıvata halkasına uyar.
  • Options suitable for DIN flanges DN 10 to DN 600.
Malzeme: PP Renk: Black Seri Kodu: SR1172

Cıvata Koruma Kapakları

Cıvata Koruma Kapakları, cıvata başlarını ve somunları hava koşullarına karşı korur. Cıvata başları, vida başları ve somunlar için idealdir. Zarif bir görünüm oluşturur ve dış mekan uygulamaları için harika bir seçimdir.

Bu ürün grubu birçok uygulamaya uyan pek çok farklı boyutta sunulur. Bu kapaklar Emperyal UNF, Metrik ISO 4017 veya DIN 933 standart cıvatalara uyar.

Çeşitli renklerde mevcuttur.

  • Ek yeri bağlantı parçalarını kurcalamaya ve hava koşullarına karşı korur.
  • Uygulamanıza zarif bir görünüm katar.
  • Dış mekan uygulamaları için harika bir seçim.
Malzeme: LDPE - PIR, LDPE Renk: Siyah, Beyaz, Gri, Yeşil, Brown Seri Kodu: , SRF0130, SR1802, SRF0074

DKO Yandan Açılır Tapa

DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.

DKO sıkıştırmalı bağlantıları transit, depolama ve işleme sırasında hasar ve kirleticilerden korur.Esnek ucu DKO döner somuna sıkıca oturur ve yandan çekme kulağı kolayca çıkarılmasını sağlar.Otomotiv, imalat ve makine gibi sektörlerin ihtiyaçlarını karşılamak için yaygın olarak kullanılır. Malzeme: LDPE Renk: Kırmızı, Sarı Seri Kodu: SR1121

DKO Yandan Açılır Tapa PCR

DKO Side Release Plugs are designed to protect DKO compression fittings, from damage and contamination, during transit, storage and processing . Their sturdy construction ensures reliable performance, even in harsh environments. The leak-proof seal and secure connection effectively prevents fluid leakage or loss, which reduces the risk of damage to equipment, loss in productivity and safety issues. The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.

The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRTSFL2PCR

Dikdörtgen Boru Eklentileri - Çok İşlevli PCR

Rectangular Tube Inserts are used as multi-function protective components, when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cuts. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Siyah Seri Kodu: SRILRPCR

Dikdörtgen Eklentiler için Yatay Eklentiler

Horizontal Inserts fit the ends of Rectangular tubes and are ideal for attaching levelling feet or castors. Four types are available, each with different joining configurations. Type 1 has one level and two directions, Type 2 includes one level, two directions and a top thread, Type 3 has one level, two directions and a bottom thread, and Type 4 features one level, two directions and two threads.

Boru Eklentileri farklı özelliklerle sunulur. Tüp uçlarına takılıp dengeleme ayakları ve kasterlere takmak için idealdir.

  • Dikdörtgen tüplere takılmak için tasarlanmıştır ve düzgün ve tertipli bir görüntü verir.
  • Dört bağlantı kurulumu seçeneği.
Malzeme: Nylon Renk: Black Seri Kodu: SR1421

Dikdörtgen borular için tapalar

Dikdörtgen Eklentiler ve Kızaklar, sık kullanılan boyut ve ölçülerdeki dikdörtgen tüpler için idealdir. Tüpün ucuna geçirildiğinde düzgün ve tertipli bir uygulama görünümü verir.

Yivli model, kolay geçirilip tam oturur. Bu eklentiler yüzeyleri korur, toz ve diğer kirleticilerin boru ve tüpün iç kısımlarına girmesini önler.

Genellikle mobilya ve endüstriyel ekipman uygulamalarında kullanılır. Çok çeşitli malzeme, kaplama ve renklerin sunduğu seçeneklerle uygulamanızda son derece estetik bir görünüm ve olağanüstü uyum sağlar. Kapsamlı ürün grubumuz, farklı boyut ve renk seçenekleriyle mevcuttur.

  • Sık kullanılan boyut ve ölçülerdeki dikdörtgen tüp ve borular için idealdir.
  • Düzgün ve tertipli bir görünüm verir.
  • Yüzeyleri korur, toz ve diğer kirleticilerin girmesini önler.
Malzeme: ABS, LDPE, PE, LDPE - PIR Renk: Siyah, Beyaz, Gri, Silver, Brown, Mavi, Yeşil, Kırmızı, Sarı Seri Kodu: SRANR, SR1550

Dikdörtgen borular için tapalar - Hafif Ağırlıkta

Lightweight Rectangular Tube Inserts are designed for lightweight, rectangular tube and pipe applications. The ribbed design ensures easy insertion and a secure fit. Protects surfaces and prevents dirt and contaminants from entering the tube or pipe.

Dikdörtgen Eklenti ve Kızaklar, ideal olarak hafif dikdörtgen tüp ve boru uygulamaları için uygundur.

  • Temiz ve düzenli bir görünüm sunar.
  • Yüzey koruması sağlar, kir ve diğer kirleticilerin girmesini önler.
Malzeme: PE Renk: Black Seri Kodu: SR1552

Düz Maskeleme Tüpleri

Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.

Standart kapakların çok kısa kaldığı durumlarda uzun parçalara uyan mükemmel maskeleme çözümüdür.

  • Rulo olarak temin edilen tüpler, istenen uzunluğa göre kesilebilir.
  • Biçimsiz şekillere uyar ve yeniden kullanılabilir.
Malzeme: Silicone Renk: Red, Natural Seri Kodu: SRF0064, SR1088, SRF0065

Elastomer Kordon

Elastomer Lanyard is intended to link or separate two components. Features a fastening loop on one end and a mounting hole on the other. The loop helps lessen the danger of failure in heavy-duty applications, while also providing safe installation.

  • İki ayrı bileşeni birleştirip sabitlemek için tasarlanmıştır.
  • Birçok farklı uygulamaya uygundur.
  • Son derece esnek EPDM malzeme, normal boyunun 3 katına kadar uzayabilir.
Malzeme: EPDM Renk: Black Seri Kodu: SR2000

  • / 8