Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Nylon İtmeli Perçinler Plastik Perçinler

 (10 Ürün grupları)

Liste Kılavuz

Canoe Clips

Stokta Üretimde

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 Flame Rated options

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Nylon Keyhole Clips

Stokta Üretimde

Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.

These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 Material Flammability Rating

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Push-In Rivets - Heat Sink

Stokta Üretimde

Heat Sink Rivets are spring mounted. They are used to fasten a heat sink to a processor chip on a PCB. The metal spring provides continuous pressure to the heat sink until thermal adhesive cures.

Our range has two options. One has a Chrome Plated Steel spring and the other a Stainless Steel spring. The Stainless Steel option can also be installed using a cross head screwdriver.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 Material Flammability Rating

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Push-In Rivets - Mounting Button

Stokta Üretimde

Mounting Button Push In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as Electrical and PCB applications.

The tensions wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board.

Our range features two types. Type 1 snap-locks into a 4mm diameter hole and Type 2 snap-locks into a 4.8 mm diameter hole.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 Flame Rated

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Push-In Rivets - Plastic, Push, Round/Square Hole

Stokta Üretimde

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 Material Flammability Rating

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Push-In Rivets - Tough Rivet

Stokta Üretimde

Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.

Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.

The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.

  • Material: Nylon 6/6
  • UL94 HB and UL94 V2 Flame Rated options
  • Colour: Black

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Push-In Rivets - Drive Fasteners

Stokta Üretimde

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Push-In Rivets - Push In Fasteners

Stokta Üretimde

Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6 and Polypropylene (PP).

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. They provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

This range lock into pre-punched panels. The effective design, as well as the materials used to produce them offers vibration, abrasion and corrosion resistance.

UL94 V2 flame rated options

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Push-In Rivets - Snap Lock Pins

Stokta Üretimde

A Snap Lock Pin creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.

Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.

This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.

Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.

  • Material: Nylon 6/6
  • UL94 V2 Flame Rated
  • Colour: Natural

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Push-In Rivets - Spreading Rivets

Stokta Üretimde

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)