Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(26 Ürün grupları)
These Allen Screw Caps are used to conceal and protect Allen head screws from ingress of dust, dirt, corrosion and damage. It can also help enhance the aesthetic appearance of the assembly by covering their heads.
Quick and easy to install or remove. It can help reduce noise and vibration by providing a more secure fitting to the screws. They are used in industries such as electronics or furniture.
A useful cap with a cross head design that is commonly applied to the tip of garden canes, metal rods and other stick applications.
Their main function is to protect the application from damage and the ingress of foreign contaminants, as well as offering some weather protection.
They also serve as a protective buffer, by capping the exposed sharp ends of canes and rods that users risk coming into contact with, resulting in the prevention of accidental injury.
Material: Polyvinyl Chloride (PVC)Colours: Green and Yellow
Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit.
The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps, but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.
These Flanged Barrel Plugs protect and seal openings or ports of tubes, pipes and other cylindrical openings. It features convex sides to ensure a more secure fit and prevent them from slipping out.
In addition, they prevent the ingress dust, dirt, and moisture into the equipment. It protects internal components from leaking and contaminations entering.
The plug is inserted into the opening or port, and the flange is pressed against the surrounding surface, creating a secure seal. The flange ensures the plug remains in place and prevents it from being accidentally dislodged. Used in various applications, including industrial, manufacturing, and automotive.
These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.
It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.
Vent Plugs are innovative and versatile plugs designed to provide effective sealing solutions while allowing controlled ventilation in a wide range of applications. These plugs are engineered to excel in industries such as automotive, electronics, and manufacturing, where pressure differentials or temperature variations may occur. With their unique characteristics and numerous benefits, Vent Plugs offer a reliable solution to seal openings and regulate airflow.
One of the main characteristics of Vent Plugs is their high-quality construction. These plugs are typically made from durable materials such as rubber or silicone, ensuring excellent sealing performance and long-lasting durability. They feature a compact design with a secure fit, preventing air, moisture, and contaminants from entering or escaping the sealed space. Additionally, Vent Plugs are designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal. This venting capability is essential in applications where pressure equalization or temperature regulation is crucial to prevent damage or malfunctions.
Cover Caps are designed to protect screw heads and are ideal for decorative purposes. They snap into place, protects against dirt and moisture.
Easy to install, requiring no special tools or equipment. They can be installed by simply snapping them into place over the screws. Used in applications such as medical, and industrial.
Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.
Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.
Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.
When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.
Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.
Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress and dust, is acid-resistant and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Three materials are available: TPE withstands temperatures up to 203F (95C). TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
These Ribbed Tube End Plugs are designed to establish a reliable and safe seal at the ends of tubes or pipes. The plugs' ribbed shape assures a snug fit and prevents leaking while providing added grip and stability. It is resistant to corrosion, wear, and external factors.
The ribbed shape ensures a solid grip, keeping the plug in place even under pressure or vibration. It keeps dust, dirt, and contaminants from entering. The ribs also keep the plug from spinning or becoming loose.
It is simple to install since it must be pushed into the hole until it is snug, with no further tools required. Used in automotive, electronics, medical devices, manufacturing, and industrial machinery.
These Pozidriv Screw Caps are designed to cover Pozidriv (Phillips or Crosshead) screws, providing a seamless and finished look. They offer a simple and quick installation by push-in.
These screw caps are designed to fit snugly over the screw head, providing a secure and tight seal that prevents dust, dirt, and other debris from entering the assembly. They also protect the screw head from damage and corrosion. Ideal for use in applications such as furniture, appliances and electrical.
Sheet Metal Plugs, also referred to as hole plugs are used to blank or bung holes during transportation or on finished products to provide a clean finish. The Nylon (PA 66) plug protects the handler from fabricated holes associated with hazardous shards. The Bung can also be used to protect internal threads from damage in transportation. Available in three colours either for colour identification or to match finished product aesthetics. Sheet Metal Plugs can be easily pushed into application without requiring fixing and are easily removed.
Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
These Torx Caps are designed to fit securely on top of Torx head screws and provide a decorative neat finish covering. They offer protection from damage, moisture, corrosion, and dirt. It also helps prevent tampering or unauthorized access to the fastener, as the Torx screw requires a specific Torx driver or wrench to remove it.
It provides a secure grip on the screw. It prevents it from slipping, making it easier to turn, and is often used in applications such as automotive, industrial, and electronic assemblies.
Unicap Cover Caps and washers are designed to conceal and protect exposed screws or bolt heads for aesthetic or safety reasons. These caps and washers are resistant to corrosion, abrasion, and impact due to their material, offering long-lasting protection and durability.
In addition, they protect against dirt and are easy to install and remove by push fit. Available in both low profile and high profile. Used in construction, furniture and appliances.
Please note that in this product range you will find caps and washers which are sold separately and you will need to order both items.
Non-threaded End Caps are ideal to securely protect threaded or non-threaded tubing, pipes and rods. It prevents leaks and keeps out dirt, debris and other contaminants.
They are quick and easy to install and remove. It can be used for plumbing, HVAC, and industrial applications. Temperature resistant to 95C maximum.
Screw Cap Covers, also known as screw hole covers or screw head covers, are designed to provide a finished and professional surface appearance while protecting the screw or hole from damage and corrosion on veneered chipboard.
These push-fit screw caps fit securely into the top of the screws, covering the screw head neatly and protecting it from dust and dirt ingress. Used to cover exposed screws in furniture, cabinets and automotive applications.
These Socket Screw Cover Caps cover and protect socket head screws from dust and dirt, while providing a quick and clean finish to internal hex screws.
Commonly used for the inside of UPS boxes when high voltage cables pass close to metal screw heads, which occurs when space is limited. The cap can be applied in order to prevent interference between the two, as the screw head needs to be isolated. They are also used in appliances, electrical applications and automotive.
Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.
The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.
It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.
Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.
It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.
Round Hanger Cap designed to protect from outside diameters of threaded or non-threaded tubing, pipe and rods. It can help prevent accidental displacement. It has an attractive finish with a convenient pierced end for hanging.
They are flexible for easy fitting and offer good weather resistance, making them a good choice for outdoor applications.
Round Ball Cap with high strength and secure press fit to enhance the design of the leg. Ideal for furniture, crafts, or architectural projects. They can also be used to protect the ends of furniture, and are easy to install and remove. It can also be used as a decorative top or finial.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin