Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

ABS Kutu ve Kamyon Mühürleri

 (1 Ürün grubu)

Liste Kılavuz

Cable Seals - Plastic Body

Stokta Üretimde

Our Plastic Cable Seals can be used worldwide to secure goods during import and export. A highly secure alternative to standard locks, due to the additional tamper evidence feature. The seal is easy to use on pull-tight applications. Suitable applications include; vehicle doors, bulk tankers, duty-free carts and roll cages.

The seal has an enhanced locking mechanism and includes a long tag that is ideal for the printing of QR codes or serial numbers and barcodes of up to 13-digits. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).

  • Material: Polypropylene (PP) body with Chrome Plated Steel hasp.
  • Colours: Blue, Green and Red

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)