Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(5 Ürün grupları)
Diaphragm Grommets contain a thin central film that can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Two sided cut-outs have the central film in the centre of the grommet, whereas one sided cut-outs have the film to one side of the grommet.
Diaphragm Grommets contain a thin central film that can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Whereas two sided cut-outs have the central film in the centre of the grommet, one sided cut-outs have the film to one side of the grommet.
Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.
Fold-Down Crank Handles are commonly used on window construction, trailer hitches, and machinery adjustment controls. The handle folds parallel to the body of the crank for safety and to save space when not in use.
Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin