Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(11 Ürün grupları)
Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
Our lobed blank hand wheels are ideal for many different applications, from metal fabrication equipment to display furniture, available in many different styles and sizes. The lobed sides are easy to grip.
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.
Quick Tightening Knurled Knobs features a knurled surface that allows for a better grip and easier turning. It can be quickly tightened or loosened using only your fingers without requiring additional tools by only a slight clamping force. This can save time and effort in situations where changes are required regularly.
The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads. At this point, it can be locked with a small rotation.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.
Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin