Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Bağlantı Elemanları Dişli Kenetleme Topuzlar

 (10 Ürün grupları)

Liste Kılavuz

Waist Shaped Knobs

Stokta Üretimde

Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Lobed Hand Knobs

Stokta Üretimde

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Lobed Hand Wheels & Knobs - Female

Stokta Üretimde

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Diamond Knurled Knobs

Stokta Üretimde

Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Quick Tightening Knurled Knobs

Stokta Üretimde

Quick Tightening Knurled Knobs features a knurled surface that allows for a better grip and easier turning. It can be quickly tightened or loosened using only your fingers without requiring additional tools by only a slight clamping force. This can save time and effort in situations where changes are required regularly.

The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads. At this point, it can be locked with a small rotation.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • Material: Turned and burnished steel, blackened.
  • Tensile strength class 5.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Wing Knobs - Tapered/Threaded Insert

Stokta Üretimde

Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Grip Hand Wheels & Knobs - Female

Stokta Üretimde

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Fluted Grip Knobs - Threaded Insert

Stokta Üretimde

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

T-Handle Knobs

Stokta Üretimde

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Knurled Knob - Threaded Insert

Stokta Üretimde

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)