Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kendinden Kılavuzlu Asma Kilit Mühürler

 (4 Ürün grupları)


Asma Kilit Mühürler

Padlock Seals are designed to secure goods during transit, providing clear signs of tampering or breach for added peace of mind. The seal can only be removed using wire cutters (sold separately).

Asma Kilit Mühürlerimiz taşıma sırasında malları emniyete almak için kullanılır ve kurcalama ya da ihlal olduğunda fark edilebilir olmasıyla size nakliye sırasında kafa rahatlığı sağlar.

  • Mühür yalnızca tel kesicilerle (ayrıca satılır) çıkartılabilir.
  • Geleneksel asma kilitlere düşük maliyetli ve güvenli, tek kullanımlık alternatif.
Malzeme: , Polypropylene Renk: White, Blue, Green, Red Seri Kodu: SRH0015, SRH0013, SRH0014

Emniyet Mühürleri

Security Seals provide a tamper-evident seal for plastic containers, offering protection against theft and contamination. Ideal for use on storage and shopping containers. Available in various styles, including cable lock and EZE seal.

Emniyet Mühürlerimiz plastik kaplar için kurcalama kanıtlayıcı bir mühür sağlar, hırsızlık ve kirlenmeye karşı koruma sunar.Saklama ve alışveriş kaplarında kullanmak için idealdir. Malzeme: Steel, PP, HIPS Renk: Orange, Yellow, Red, Green, Natural, White, Blue Seri Kodu: SR1152, SRArrowLock, SR1153, SR1151, SRZipLock, SRSphereLock, SRLuggagelock

Matkap Uçlu ve Kendi Delen Vidalar - Tava Başlı

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

İzolatörler

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

Series Code :SR2702

Seri Kodu: SR2702