Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Steel Kelepçeler ve Tutucular Cam Clamps

 (1 Ürün grubu)

Liste Kılavuz

Cam Clamps

Stokta Üretimde

Cam Clamps are simple and robust clamps that firmly hold and grasp workpieces. It has a cam mechanism that enables quick tightening or relaxing of the grip. Simply rotating the cam adjusts the clamping force to meet the applications needs.

It is versatile and adjustable, accommodating a wide range of sizes and shapes, and delivers a uniform and even distribution of clamping force to provide a secure grasp without hurting the application.

They are easy to install with a spanner. Insert the flanged collar and screw it into the cam body. Tighten the locking screw to secure the cam. Used in metallurgy, electronics, and construction.

  • It has a cam mechanism that enables quick tightening or relaxing of the grip.
  • Delivers a uniform and even distribution of clamping force.
  • Used in metallurgy, electronics, and construction.
Material: Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)