Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(1 Ürün grubu)
These Rail Clamps are used in combination with rail carriages. Made to endure demanding conditions such as heavy loads or vibrations, it offers a secure and strong grip on the rails and maintains remarkable strength and longevity.
By adjusting the clamping lever, the contact sections are pressed into contact with the rail, thereby fastening the carriage in place. It has a circular motion instead of a friction coefficient, reduced driving resistance, and lower energy consumption.
Designed with specialized mechanisms, it allows for easy installation and adjustment, guaranteeing a tight and sturdy connection. Used in heavy-duty applications such as machinery, railway systems, and manufacturing applications.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin