Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(2 Ürün grupları)
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.
They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.
Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin