Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Heavy Duty Makineler

 (37 Ürün grupları)


Ayarlanabilir Ayaklar - Mafsalsız

Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Ayarlanabilir Ayaklar - Standart/Mafsalsız

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Series Code :SR5439

Seri Kodu: SR5439

Ayarlayıcılar - Seviye Montajlı

Adjusters - Level Mount adjust to uneven surfaces and level machine tools, electronic racks, and similar applications.

Ayarlı Tork Menteşe

Adjustable Torque Hinges articulate and secure the panel, removing the need for a gas strut or lid stay. They provide resistance to free movement, prevent sudden or unexpected closure and lower the danger of harm or injury.

Unlike traditional hinges, they allow for precise control over the force necessary to rotate or keep a panel, lid or display in place. The amount of torque can be adjusted by turning the built-in screw. This feature enhances performance in applications that require stability and accurate positioning such as medical equipment, industrial enclosures and consumer electronics. Malzeme: Alüminyum, Nylon, POM, PA, Acetal Polymer Renk: , Black, White, Natural Seri Kodu: SR2699, SR5098, SR2399, SR5425, SR491, SR1501

Açık Halkalar - Hızlı Takılır Halkalar

Quick fit grommets have a beveled edge that allows for faster installation, requiring pressure from only one side to secure into a panel. Ideal when access to the other side of the panel is restricted.

Dengelem Tekerlekleri

Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.

Series Code :SR5694

Seri Kodu: SR5694

Eklentiler ve Tamponlar - Dişli

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Series Code :SR5804

Seri Kodu: SR5804

Endüstriyel Tekerlekler

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616

Seri Kodu: SR5616 ,SR5626, SR5693

Hareketli Tekerlekler

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629

Seri Kodu: SR5629 ,SR5646, SR5767

Kaymak Kauçuk Pedler

Non-slip rubber pads are ideal to cover the levelers on machines or conveyors. These pads can bear heavy loads and provide extra friction to prevent movement and slipping.

Kendiliğinden Yapışkanlı Kaymaz Pedler

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Seri Kodu: SR5808

Klima Santral Menteşesi

HVAC Leaf Hinges are heavy-duty, free-swinging hinges specifically designed for large and flush-fitting doors. They offer exceptional corrosion resistance and long-term durability, even in high-moisture and extreme-temperature environments.

Their simple yet effective design ensures smooth operation, while minimizing wear and tear on connected components.

It is used on access panels, ductwork enclosures and equipment doors, allowing easy opening and closing while maintaining structural integrity.

  • Can open 180 degrees.
  • Designed for use outdoors or in high-humidity conditions.
Malzeme: , PA, Zinc Alloy, Die Cast Zinc Alloy Renk: , Krom Gümüş, Black Seri Kodu: SR1500, SR712, SR800, SR5502

Makine Ayakları - Birinci Sınıf

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Makine Destekleri - Vibrasyon Sönümleyici

Anti-vibration Machine Mounts absorb shock and reduce noise as well as providing good adhesion to the floor. These mounts are ideal for use as feet for machinery and conveyors.

Mobilya ve Ofis Tekerlekleri

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Series Code :SR5769

Seri Kodu: SR5769 ,SR1547

Raylar - Ayarlanabilir Eğimli

Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.

Suitable for use with Threaded Inserts.

  • Thread Sizes include; M6, M8 and M10.

Raylar - Ayarlanabilir/Pürüzsüz Tabanlı

Glides with adjustable, smooth base.

Sabit Torklu Menteşeler - Pozisyon Kontrollü

These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.

Sanayi Tipi Mafsallı Ayaklar - Paslanmaz Çelik

This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.

Saplama Montajlı Tesviye Ayakları - Döner Plastik Taban

Stud Mount Levelling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Saplama Montajlı Tesviye Ayakları - Sabit Metal Taban

Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Saplama Montajlı Tesviye Ayakları - Sabit Plastik Taban

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Standart Açık Halkalar

We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.

Series Code :SR1700

Seri Kodu: SR1700

Standart Makine Ayakları - Standart

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Seri Kodu: SR1545

Tekerlek bağlantıları

A mixture of Castor Fittings, including; castor fitting plates, metal or plastic sockets, gripneck and threaded stems. Compatible with castors with a blind hole mount. Choose according to desired attachment method and size of castor mounting holes. A choice of material options to suit your application needs.

  • / 2