Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(11 Ürün grupları)
Our range of Spoked Metal Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. The range is fitted with different types of manoeuvering handles to increase safety.
Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.
Control Handwheels are heavy duty leveraging hand hold to operate positioning adjustment on large machines.The 4 spoke design allow strong hold handling for the operator, and therefore are not fitted with handles. The range offer a choice of material to suit application environment.
Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.
Lip Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
They consist of a flexible, suction cup with a lip on the back side that allows them to be easily mounted onto a variety of objects.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass.
It features an attached metal or plastic hook making it ideal for mounting self-hanging displays, signage and merchandising in retail outlets.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Thumb Tack Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The thumb tack on the suction cup's back side is intended to add another point of stability by enabling the suction cup to be firmly driven into a surface, resulting in a more stable grasp.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Single Sided Suction Cup are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
This suction cup uses a push fit fixing method designed to be easily inserted into a mounting hole or socket on an object, creating a secure and stable fixing.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Hole Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The hole on the back side of the suction cup is designed to fit securely onto a mounting bracket or object, creating a stable and secure attachment.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Groove Single Sided Suction Cups are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The groove on the back of the suction cup is designed to fit securely into a bracket or mounting object, creating a stable and secure hold.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Double Sided Suction Caps that have a flat, circular design with a suction cup on each side which securely holds, separates and cushions two parallel surfaces.
The design joins clean, flat surfaces without requiring a mounting hole or other fastener.
Ideal for mounting self-hanging displays, which contain a double suction cup. It is sometimes used as a stabiliser for glass table tops.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin