Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Endüstriyel Doğrusal Hareket Bileşenleri M16

 (1 Ürün grubu)

Liste Kılavuz

Quadro Carriages

Stokta Üretimde

These Quadro Carriages are closed, with self-aligning linear ball bearings, two integrated seals, and a lubrication hole. They achieve accurate and efficient linear motion in heavy-load applications.

It features four linear ball bushings internally, which improves stability and load-bearing capability. It distributes the load uniformly throughout the carriage, minimising deflection and maximising stiffness, lowering the danger of vibration and providing dependable performance even in high-speed applications.

It can withstand temperatures ranging from 20C to +80C. However, by replacing the ball retainers, end plates, and seals it can tolerate temperatures of up to +120C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Material: Aluminium

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)