Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(28 Ürün grupları)
These Push-in Cable Blanking Plugs are used to protect against sharp edges at the end of a pneumatic tube or hose and to offer waterproof protection for spare apertures to be closed. It keeps dust, dirt, and other impurities out and is highly resistant to corrosion and wear.
It is IP97-compliant and accommodates typical Metric and PG sizes. They give a clean finish and a rapid solution and are available in various sizes to accommodate hole diameter and panel thickness.
Simple to install and remove thanks to the push fit into the application. Suitable for a wide range of sheet metal industry applications, including electrical panels, control cabinets, and junction boxes.
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Pipe Bevel Edge Protectors are essential to secure the pipe plug during handling, shipping, and storage. They are designed to fit firmly over the end of pipes ranging in size from 8"" to 120"", providing a safe and effective barrier against moisture, dirt, and other possible hazards.
It is simple to install by simply pounding the clamping system down. The clamping system will extend and press the protection against the inside of the pipe. Bevel protectors and pipe plugs are available in diameters ranging from 8"" to 64"" for maximum protection and pipe closure. Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin