Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

UNJS Dişleri Maskeleme ve Toz Kaplama Delik Tapaları

 (1 Ürün grubu)

Liste Kılavuz

Masking Pull Plugs

Stokta Üretimde

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: Silicone, EPDM, Silicone Rubber, TPR
  • Colour: Natural, Black, Clear, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)