Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(41 Ürün grupları)
Kanallı Doğrusal Kılavuz Kızakları, hassas ve kesin doğrusal hareket sağlayan bir çeşit doğrusal hareket rulmanıdır. Genel olarak taban kızağı, kayar blok ve yuvarlanan parçalardan oluşur. Yuvarlanan bileşenlerin üzerinde hareket ettiği taban kızağı tamamen sertleştirilmiştir, kaydırıcı blok ise yuvarlanan bileşenleri tutar ve hareket eden öğeye bağlıdır.
Yüksek hassaslık, düşük sürtünme ve pürüzsüz hareket gerektiren uygulamalarda kullanılır. Darbe, titreşim ve yorgunluğu da hesaba katarak dinamik yükleri taşıyabilir.
Genel olarak, taşıyıcılar raylara teker teker gönderilir. Taşıyıcıyı raylara koymak için, kızağa getirip raya kaydırın. Tıbbi ekipman, yarı iletken ekipman imalatı ve endüstriyel otomasyon ekipmanı gibi tüm sektörlerde yüksek yük ve kesin doğruluk gerektiren uygulamalarda yaygın bir şekilde kullanılır.
These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Manual Shaft Clamps are designed to be used in conjunction with linear bearings and act as a mecanism to hold a moving component or fixture in place until the clamp is released.
When the clamping lever is pressed, the contact faces come into contact with the shaft bar, clamping it in place. They have a sturdy structure that ensures strength and longevity. This enables them to resist external forces.
It is simple and dependable, and it is operated manually. The contact profiles press simultaneously on the rail surfaces by pressing the adjustable locking lever. The floating contact profiles guarantee that force is distributed symmetrically on the linear guide. Used in automotive, industrial machinery, and manufacturing processes.
These Palm Grips give operators with an easy and secure grip. It is ergonomically built to fit comfortably in the palm of your hand, eliminating strain and fatigue.
They provide a non-slip surface, decreasing hand staining and the danger of pain or injury. It also improves control and safety when working with equipment and systems in the industrial business.
It is simple to install and remove by hand. It may also be connected to various applications, including handheld devices, power tools, and machinery controllers.
These Pitbull Wear Plates are compact, sturdy metal plates that fit between the Pitbull Clamp and its holding fixture. They serve as a protective barrier, preventing the clamp from directly contacting and harming the part.
It also protects the pieces from deformation. It is suited for lightweight or soft metal fixtures that require complete clamp motion and holding forces at maximum pressure. It extends the service life of clamps, significantly decreasing wear and tear on critical equipment and lowering maintenance requirements.
It can tolerate temperatures between -30 C and +80C. Widely utilised in metalworking, industrial machinery, and manufacturing.
This Pull Handle range has a flat oval profile and a bridge shape. Frequently used for opening and shutting heavy-duty doors and lids.
They are ergonomically designed for optimum stability and smooth surfaces. It has a sleek and professional-looking alternative. Used in engineering, instrumentation, and apparatus building.
These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.
Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.
Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.
These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.
It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.
These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.
It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.
These Machinable Uniforce Clamps can clamp two components with the same clamping action as a single clamp. The clamp jaws include excess material that may be machined away to fit the shape of your workpiece. It is extremely strong, long-lasting, and adaptable. They can withstand huge weights and extreme pressure while remaining functioning.
It is very useful for clamping a large number of workpieces. The smooth sliding action and sturdy locking mechanism enable precise and controlled clamping, ensuring exceptional stability and accuracy. Used in industries such as construction metalworking or precision machining.
Alüminyum Şaftlar, çok yönlüdür ve manyetik değildir. Sağlam ve dayanıklı bir bileşen gerektiren çeşitli sektörlerde hafif bir alternatiftir. Yüksek dayanıklılık-ağırlık oranı, korozyon direnci ve termal iletkenlik sunar. Korozyona dirençli olduğundan şaftların ömrünü uzatır ve düzenli bakım veya değişim gereğini ortadan kaldırır.
Zorlu koşullarda deformasyon veya arıza olmadan muazzam yüklere veya işlemlere dayanabilir. Bunlar, bilyeli burçlu doğrusal rulmanlarla değil, kendinden yağlayıcı seramik burçlarla kullanım içindir. -130C ile +200C arasında sıcaklıklara dayanıklıdır. Bu özellikleri sayesinde petrol ve gaz ekipmanları, tıbbi cihazlar, inşaat sektörü ve otomobil endüstrisi uygulamalarında sık sık kullanılır.
Tek kollu, esnek kablo klipsleri, tellere kolayca geçerken, gerektiğinde erişimi de mümkün kılar. Vinil kaplamayla da mevcuttur.
Alüminyum kare şekilli yapı çerçevesi boru destekleri gri veya siyah renkte gelir ve çeşitli delik boyutlarına uyar.
Boy Menteşeler ürün grubumuz proje gereksinimlerinize uyan çeşitli boyutlarda mevcuttur. Bu menteşeler, Alın Menteşelerine görsel olarak daha hoş bir alternatiftir. Menteşe, kapıların, kapakların veya diğer menteşeli uygulamaların tüm uzunluğu boyunca oturur ve yükü eşit olarak dağıtır. Kesintisiz ve dayanıklı bir açıklık sağlar.
Genellikle piyano kapakları için kullanılan bu dayanıklı menteşeler; veranda kapıları, kulübe, ticari ve mühendislik uygulamaları, dolaplar ve diğer muhafazalar, mobilya yapımı, sac metal ve diğer metal imalatları dahil olmak üzere herhangi bir sayıda hafif, orta ve ağır hizmet sektöründe kullanılabilir.
Ürün grubu Çelik ve AISI 304 Paslanmaz Çelik seçeneklerinden oluşur. Bu boy menteşelerin delinmiş veya delinmemiş seçenekleri mevcuttur. Ayrıca küçük paslanmaz çelik pim çapına sahip alüminyum profili olan Alüminyum 6082 T5 seçenekleri de mevcuttur. Bu menteşe, kaynaklı bir tasarımla delinmemiş olarak gelir ve eloksallı veya işlenmemiş kaplama seçeneklerine sahiptir.
Çok işlevli Dengeleme kasterlerimiz; makineler, dolaplar, taşınabilir ekipman ve taşıma işleri için ideal bir seçimdir. Büyük ekipmanı tek elle hareket ettirip kolayca yerleştirin. Siyah poliamid ile imal edilen tekerlek alüminyum gövdeye sahiptir. 1500 kg yük kapasitesinde bağlantı ve ayar yapılabilir.
Dişli Eklenti ve Kızak grubumuz çok çeşitli seçeneklerle mevcuttur. Eklentiler boru ve tüplerin boş uçlarına takılarak temiz ve düzenli bir görünüm sağlar. Ayrıca yüzey koruması sağlar, kir ve diğer kirleticilerin girmesini önler.
Standart veya ağır hizmet tipi çeşitli uygulamalarda kullanılabilen bu eklentiler, ayarlanabilir ayaklar, eğim kazıkları ve kasterler için idealdir.
Tümüyle metal eklentiler ve metal somunlu plastik eklentiler mevcuttur. Metal diş, emniyetli bir şekilde oturmasını ve eklentinin çok kez ayarlanmasını sağlar. Plastik eklentiler tek veya iki parça döküm olarak sunulur. İki parçalı döküm, borulara sığacak şekilde birbirine tam uyar.
Döner hareketli, alüminyum yapı boru kelepçesi. Çeşitli delik boyutlarına uyar.
These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
Manşon Yüksükler hortum koruma manşonunu hortuma sıkıca tespit etmek için kullanılır.
Ayarlanabilir Alüminyum Kablo Klipsi, Yapışkan tabanı sayesinde kolayca ve güvenle takılır. Kollar, demetleri sararak yerlerine tespit eder. Ürünün yapışkan kısmı, açılmamış orijinal ambalajında saklanıp oda sıcaklığında ve güneş ışığından uzakta saklandığında, teslim tarihinden itibaren yaklaşık bir yıl raf ömrüne sahiptir.
Kare Dişli Tüp borunun keskin tarafından korumak için kullanılır ve estetik bir görüntü kazandırır. İtmeli Boru Eklentisi bir dişle donatılmıştır ve ayakların ya da tekerleğin ayarlanmasını sağlar. Delme ihtiyacını azaltır, bu da zaman ve emek tasarrufu sağlar. Yükseklik Ayarlanabİlİr Ayaklar, kasterler, raylar veya herhangi bir harici aksam eklemek üzere tasarlanmıştır.
Kare Metal Dişli Eklentilerin çeşitli seçenekleri mevcuttur: Tüm Metal Dişli Eklentiler, standart, kare, metal, ağır hizmet tipi kare eklentiler ve kare tüpler için yatay eklentiler.
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
Çelik, Alüminyum ve Paslanmaz Çelik Kaynaklı Menteşeler çok basit bir tasarım uyarınca çalışır. Çelik modeller ya çelik ya da pirinç pimle donatılır ve son derecede çok yönlü uygulama alanlarına sahiptir. Gres memeli ve gres memesiz modelleri olup, 2 farklı tipi mevcuttur. Alüminyum model paslanmaz çelik pullara sahip olup, 2 farklı tipi mevcuttur
Kapama Menteşeleri, her 30 derecede bulunan girintiler sayesinde yardımcı aksama gerek kalmadan panoların konumlandırılmasını ve tutulmasını sağlayan Tork Menteşeleridir. Fabrika ayarı olan tork kullanıcılar tarafından değiştirilemez Epoksallı Alüminyumdan imal edilmiştir ve estetik bir görünüm sağlayan farklı kaplamalar mevcuttur. Farklı tork değerleri mevcuttur.
Vidalı Tabanlı Çelik Kelepçeler boru, hortum, kablo ve tel kelepçeleme uygulamaları için idealdir. Tamponlu veya tamponsuz olarak mevcuttur. Kauçuk yastık, hortuma bir ölçüde koruma sağlarken, çelik bileşen ve vidalı taban uygulaması güvenli tespit sağlar
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin