Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Altıgen Başlı Endüstriyel Makine Bileşenleri

 (3 Ürün grupları)

Liste Kılavuz

Ortası Delik Vidalar - Altıgen Başlı

Stokta Üretimde

Ortasından açılmış bir delik içeren Ortası Delik Vidalar, kör dişli deliğin dibinde sıkışan gazları delik yoluyla çıkarır ve uygulamada hava akışı sağlar. Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azalttığından HV ve UHV sistemlerinde yaygın olarak kullanılır.

Ortası Delik Vidalar, altıgen başlı olup Paslanmaz Çelikten mamuldür.

  • Malzeme: Paslanmaz Çelik
  • AISI 304, 1.4301
  • Dayanıklılık Sınıfı: 70

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Shoulder Bolts - Hex Head

Stokta Üretimde

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Shoulder Screws - Hex Socket Head

Stokta Üretimde

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)