Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

RoHS Endüstriyel Menteşeler Alın Kaynaklı ve Yaprak Menteşeler

 (4 Ürün grupları)

Liste Kılavuz

Adjustable Torque Hinges - w/Leaf Screw

Stokta Üretimde

Adjustable Torque Hinges are operate with a single torque adjustment using the screw. They are used to hold doors or panels in position. The adjusting screw is made from stainless steel. The medium hinge is suitable for M4 fixings and the large hinge is suitable for M6 fixings both of which are not supplied

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

Stokta Üretimde

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Leaf Hinges - Male Stud Thread Insert Mount

Stokta Üretimde

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Leaf Hinges - Countersunk Mount

Stokta Üretimde

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)