Menü Arama

Yuvarlak Dişsiz PVC Ara Parçaları

Stokta

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Seri Kodu: SR2788

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Filtre veya Arama Seçenekleri

Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın

Emperyal
Metrik
Gizle Göster Filtreler
102 Sonuç
Ürün SKU bilgileri
Ürün kodu Fiyat aralığı Stok Durumu İç Çap Dış Çap Ara Parça Uzunluğu Satın Al
3,6639 TL - 3,6639 TL 36000 Stokta
7.5 mm
12.0 mm
3.2 mm
4,684 TL - 4,684 TL 39425 Stokta
8.0 mm
12.0 mm
15.9 mm
3,8297 TL - 3,8297 TL 38551 Stokta
7.5 mm
12.0 mm
11.1 mm
3,9804 TL - 3,9804 TL 271 Stokta
8.0 mm
12.0 mm
9.5 mm
9,6494 TL - 9,6494 TL 9000 Stokta
8.0 mm
12.0 mm
31.8 mm
2,9149 TL - 2,9149 TL 1000 Stokta
8.0 mm
12.0 mm
11.1 mm
7,3377 TL - 7,3377 TL 36160 Stokta
7.5 mm
12.0 mm
19.1 mm
5,0257 TL - 5,0257 TL 34020 Stokta
8.0 mm
12.0 mm
19.1 mm
3,2818 TL - 3,2818 TL 73511 Stokta
8.0 mm
12.0 mm
3.2 mm
5,8298 TL - 5,8298 TL 72000 Stokta
7.5 mm
12.0 mm
12.7 mm
6,5837 TL - 6,5837 TL 14000 Stokta
7.5 mm
12.0 mm
15.9 mm
5,1263 TL - 5,1263 TL 136000 Stokta
7.5 mm
12.0 mm
9.5 mm
15,3285 TL - 15,3285 TL 26581 Stokta
7.5 mm
12.0 mm
31.8 mm
4,3272 TL - 4,3272 TL 33300 Stokta
8.0 mm
12.0 mm
12.7 mm
10,7049 TL - 10,7049 TL 7220 Stokta
8.0 mm
12.0 mm
38.1 mm
3,6336 TL - 3,6336 TL 88274 Stokta
8.0 mm
12.0 mm
6.4 mm
1,3096 TL - 1,3096 TL 18000 Stokta
8.0 mm
12.0 mm
4.8 mm
5,6791 TL - 5,6791 TL 1000 Stokta
8.0 mm
12.0 mm
25.4 mm
1,6192 TL - 1,6192 TL 100000 Stokta
3.7 mm
6.4 mm
3.2 mm
1,9661 TL - 1,9661 TL 19000 Stokta
3.7 mm
6.4 mm
19.1 mm
  • / 6
Ara Parçası 7.5 mm 12.0 mm 3.2 mm PVC

SSE-75120-3.2MM

Fiyat Aralığı
3,6639 TL - 3,6639 TL

Stok Seviyeleri
36000 Stokta
Özellikler
  • Ara Parça Uzunluğu
    3.2 mm
  • İç Çap
    7.5 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 8.0 mm 12.0 mm 15.9 mm PVC

SSE-80120-5

Fiyat Aralığı
4,684 TL - 4,684 TL

Stok Seviyeleri
39425 Stokta
Özellikler
  • Ara Parça Uzunluğu
    15.9 mm
  • İç Çap
    8.0 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 7.5 mm 12.0 mm 11.1 mm PVC

SSE75120-11.1MM

Fiyat Aralığı
3,8297 TL - 3,8297 TL

Stok Seviyeleri
38551 Stokta
Özellikler
  • Ara Parça Uzunluğu
    11.1 mm
  • İç Çap
    7.5 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 8.0 mm 12.0 mm 9.5 mm PVC

SSE-80120-3

Fiyat Aralığı
3,9804 TL - 3,9804 TL

Stok Seviyeleri
271 Stokta
Özellikler
  • Ara Parça Uzunluğu
    9.5 mm
  • İç Çap
    8.0 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 8.0 mm 12.0 mm 31.8 mm PVC

SSE-80120-10

Fiyat Aralığı
9,6494 TL - 9,6494 TL

Stok Seviyeleri
9000 Stokta
Özellikler
  • Ara Parça Uzunluğu
    31.8 mm
  • İç Çap
    8.0 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 8.0 mm 12.0 mm 11.1 mm PVC

SSE80120-11.1MM

Fiyat Aralığı
2,9149 TL - 2,9149 TL

Stok Seviyeleri
1000 Stokta
Özellikler
  • Ara Parça Uzunluğu
    11.1 mm
  • İç Çap
    8.0 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 7.5 mm 12.0 mm 19.1 mm PVC

SSE-75120-6

Fiyat Aralığı
7,3377 TL - 7,3377 TL

Stok Seviyeleri
36160 Stokta
Özellikler
  • Ara Parça Uzunluğu
    19.1 mm
  • İç Çap
    7.5 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 8.0 mm 12.0 mm 19.1 mm PVC

SSE-80120-6

Fiyat Aralığı
5,0257 TL - 5,0257 TL

Stok Seviyeleri
34020 Stokta
Özellikler
  • Ara Parça Uzunluğu
    19.1 mm
  • İç Çap
    8.0 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 8.0 mm 12.0 mm 3.2 mm PVC

SSE-80120-3.2MM

Fiyat Aralığı
3,2818 TL - 3,2818 TL

Stok Seviyeleri
73511 Stokta
Özellikler
  • Ara Parça Uzunluğu
    3.2 mm
  • İç Çap
    8.0 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 7.5 mm 12.0 mm 12.7 mm PVC

SSE-75120-4

Fiyat Aralığı
5,8298 TL - 5,8298 TL

Stok Seviyeleri
72000 Stokta
Özellikler
  • Ara Parça Uzunluğu
    12.7 mm
  • İç Çap
    7.5 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 7.5 mm 12.0 mm 15.9 mm PVC

SSE-75120-5

Fiyat Aralığı
6,5837 TL - 6,5837 TL

Stok Seviyeleri
14000 Stokta
Özellikler
  • Ara Parça Uzunluğu
    15.9 mm
  • İç Çap
    7.5 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 7.5 mm 12.0 mm 9.5 mm PVC

SSE-75120-3

Fiyat Aralığı
5,1263 TL - 5,1263 TL

Stok Seviyeleri
136000 Stokta
Özellikler
  • Ara Parça Uzunluğu
    9.5 mm
  • İç Çap
    7.5 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 7.5 mm 12.0 mm 31.8 mm PVC

SSE-75120-10

Fiyat Aralığı
15,3285 TL - 15,3285 TL

Stok Seviyeleri
26581 Stokta
Özellikler
  • Ara Parça Uzunluğu
    31.8 mm
  • İç Çap
    7.5 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 8.0 mm 12.0 mm 12.7 mm PVC

SSE-80120-4

Fiyat Aralığı
4,3272 TL - 4,3272 TL

Stok Seviyeleri
33300 Stokta
Özellikler
  • Ara Parça Uzunluğu
    12.7 mm
  • İç Çap
    8.0 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 8.0 mm 12.0 mm 38.1 mm PVC

SSE-80120-12

Fiyat Aralığı
10,7049 TL - 10,7049 TL

Stok Seviyeleri
7220 Stokta
Özellikler
  • Ara Parça Uzunluğu
    38.1 mm
  • İç Çap
    8.0 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 8.0 mm 12.0 mm 6.4 mm PVC

SSE-80120-2

Fiyat Aralığı
3,6336 TL - 3,6336 TL

Stok Seviyeleri
88274 Stokta
Özellikler
  • Ara Parça Uzunluğu
    6.4 mm
  • İç Çap
    8.0 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 8.0 mm 12.0 mm 4.8 mm PVC

SSE-80120-4.8MM

Fiyat Aralığı
1,3096 TL - 1,3096 TL

Stok Seviyeleri
18000 Stokta
Özellikler
  • Ara Parça Uzunluğu
    4.8 mm
  • İç Çap
    8.0 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 8.0 mm 12.0 mm 25.4 mm PVC

SSE-80120-8

Fiyat Aralığı
5,6791 TL - 5,6791 TL

Stok Seviyeleri
1000 Stokta
Özellikler
  • Ara Parça Uzunluğu
    25.4 mm
  • İç Çap
    8.0 mm
  • Dış Çap
    12.0 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 3.7 mm 6.4 mm 3.2 mm PVC

SS6-3.2MM

Fiyat Aralığı
1,6192 TL - 1,6192 TL

Stok Seviyeleri
100000 Stokta
Özellikler
  • Ara Parça Uzunluğu
    3.2 mm
  • İç Çap
    3.7 mm
  • Dış Çap
    6.4 mm
  • Tam Malzeme
    Polyvinyl Chloride
  • Renk
    Gri
Ara Parçası 3.7 mm 6.4 mm 19.1 mm PVC

SS6-6

Fiyat Aralığı
1,9661 TL - 1,9661 TL

Stok Seviyeleri
19000 Stokta
Özellikler
  • Ara Parça Uzunluğu
    19.1 mm
  • İç Çap
    3.7 mm
  • Dış Çap
    6.4 mm
  • Tam Malzeme
    Chlorinated Polyvinyl Chloride
  • Renk
    Light Grey