Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Çap | Dış Çap | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|
| 3,5748 TL - 3,5748 TL | 2996 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 2,7337 TL - 2,7337 TL | 3320 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 2,292 TL - 2,292 TL | Teslim süresini öğrenmek için tıklayın |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 3,5748 TL - 3,5748 TL | 18632 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 2,292 TL - 2,292 TL | 17000 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 1,7453 TL - 1,7453 TL | 24786 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 1,7453 TL - 1,7453 TL | 18000 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| 3,4907 TL - 3,4907 TL | 20000 Stokta |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 2,7337 TL - 2,7337 TL | 4 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| 2,292 TL - 2,292 TL | 3135 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 2,292 TL - 2,292 TL | 5175 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 1,7453 TL - 1,7453 TL | 100640 Stokta |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 2,618 TL - 2,618 TL | 10479 Stokta |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 1,924 TL - 1,924 TL | 300 Stokta |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 1,924 TL - 1,924 TL | 51340 Stokta |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 1,5141 TL - 1,5141 TL | 57300 Stokta |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 1,5141 TL - 1,5141 TL | 64386 Stokta |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| 1,4088 TL - 1,4088 TL | 131940 Stokta |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
||
| 2,618 TL - 2,618 TL | 23693 Stokta |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 1,5981 TL - 1,5981 TL | 28500 Stokta |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin