Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.
They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.
Malzeme: PA, Nylon, PEEK, PP, PC, POM, PVDF Renk: Natural, Black, Brown Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu:
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Renk | Malzeme | İç Çap | Dış Çap | Kalınlık | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 40,6276 TL - 40,6276 TL | 5508 Stokta |
Doğal renk
|
Nylon 6/6
|
1.22 in
31.0 mm
|
2.185 in
55.5 mm
|
0.157 in
4.0 mm
|
||
| 177,4794 TL - 177,4794 TL | 6820 Stokta |
Light Brown
|
PEEK
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
||
| 2,5927 TL - 2,5927 TL | 476000 Stokta |
Siyah
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.02 in
0.5 mm
|
||
| 6,0329 TL - 6,0329 TL | 1033464 Stokta |
Siyah
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| 0,9734 TL - 0,9734 TL | 832832 Stokta |
Doğal renk
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| 1,2287 TL - 1,2287 TL | 412879 Stokta |
Doğal renk
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| 0,9768 TL - 0,9768 TL | 407568 Stokta |
Doğal renk
|
PA
|
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
||
| 23,6569 TL - 59,9697 TL | 1075 Stokta |
Light Brown
|
PEEK
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| 1,3143 TL - 1,3143 TL | 4560 Stokta |
Doğal renk
|
PA
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
||
| 1,9599 TL - 1,9599 TL | 1124400 Stokta |
Doğal renk
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
||
| 6,1961 TL - 6,1961 TL | 213540 Stokta |
Doğal renk
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.102 in
28.0 mm
|
0.098 in
2.5 mm
|
||
| 9,7894 TL - 9,7894 TL | 408000 Stokta |
Doğal renk
|
Nylon 6/6
|
0.756 in
19.2 mm
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| 1,1814 TL - 1,1814 TL | 5295603 Stokta |
Doğal renk
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
||
| 1,0491 TL - 1,0491 TL | 6739000 Stokta |
Doğal renk
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.256 in
6.5 mm
|
0.02 in
0.5 mm
|
||
| 1,1585 TL - 1,1585 TL | 189072 Stokta |
Doğal renk
|
PA
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| 0,9734 TL - 0,9734 TL | 13360000 Stokta |
Doğal renk
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| 1,1153 TL - 1,1153 TL | 6101000 Stokta |
Doğal renk
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
||
| 17,2315 TL - 50,8185 TL | Teslim süresini öğrenmek için tıklayın |
Light Brown
|
PEEK
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| 0,6553 TL - 0,6553 TL | 345103 Stokta |
Doğal renk
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.055 in
1.4 mm
|
||
| 1,5381 TL - 1,5381 TL | 1156430 Stokta |
Doğal renk
|
PA
|
0.193 in
4.9 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm