Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.
They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.
Malzeme: PA, Nylon, PEEK, PP, PC, POM, PVDF Renk: Natural, Black, Brown Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu:
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Renk | Malzeme | İç Çap | Dış Çap | Kalınlık | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 7,4858 TL - 7,4858 TL | Teslim süresini öğrenmek için tıklayın |
Doğal renk
|
Nylon 6/6
|
0.65 in
16.5 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
| 0,8855 TL - 0,8855 TL | 1660000 Stokta |
Doğal renk
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| 13,4215 TL - 13,4215 TL | 323169 Stokta |
Doğal renk
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 1,2003 TL - 1,2003 TL | 1040860 Stokta |
Doğal renk
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| 1,2003 TL - 1,2003 TL | 14679 Stokta |
Doğal renk
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
||
| 1,3421 TL - 1,3421 TL | 88000 Stokta |
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| 1,0718 TL - 1,0718 TL | 4646000 Stokta |
Doğal renk
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| 0,8809 TL - 0,8809 TL | 836076 Stokta |
Doğal renk
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| 10,1134 TL - 10,1134 TL | 1226505 Stokta |
Doğal renk
|
Nylon 6/6
|
0.795 in
20.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| 6,1909 TL - 7,7031 TL | 620886 Stokta |
Doğal renk
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| 1,8241 TL - 1,8241 TL | 581 Stokta |
Doğal renk
|
Nylon 6/6
|
0.295 in
7.5 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| 2,5047 TL - 2,5047 TL | 102240 Stokta |
Doğal renk
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| 4,716 TL - 4,716 TL | 168000 Stokta |
Doğal renk
|
Nylon 6/6
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
0.039 in
1.0 mm
|
||
| 1,7958 TL - 1,7958 TL | 17062 Stokta |
Doğal renk
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.626 in
15.9 mm
|
0.098 in
2.5 mm
|
||
| 4,4896 TL - 5,586 TL | 2756600 Stokta |
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| 19,5992 TL - 19,5992 TL | 8756 Stokta |
Doğal renk
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.417 in
36.0 mm
|
0.118 in
3.0 mm
|
||
| 1,6333 TL - 1,6333 TL | 375000 Stokta |
Doğal renk
|
Nylon 6/6
|
0.441 in
11.2 mm
|
0.709 in
18.0 mm
|
0.047 in
1.2 mm
|
||
| 6,5228 TL - 6,5228 TL | Teslim süresini öğrenmek için tıklayın |
Doğal renk
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| 21,4556 TL - 21,4556 TL | 65978 Stokta |
Doğal renk
|
Nylon 6/6
|
0.638 in
16.2 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| 3,701 TL - 3,701 TL | 20912 Stokta |
Doğal renk
|
PP
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm