Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.
They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.
Malzeme: PA, Nylon, PEEK, PP, PC, POM, PVDF Renk: Natural, Black, Brown Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu:
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Renk | Malzeme | İç Çap | Dış Çap | Kalınlık | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 13,4215 TL - 13,4215 TL | 323169 Stokta |
Doğal renk
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 2,8922 TL - 2,8922 TL | 5082000 Stokta |
Doğal renk
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| 2,8639 TL - 2,8639 TL | 20000 Stokta |
Doğal renk
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.626 in
15.9 mm
|
0.02 in
0.5 mm
|
||
| 5,1228 TL - 5,1228 TL | 43680 Stokta |
Doğal renk
|
Nylon 6/6
|
0.331 in
8.4 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| 0,8043 TL - 0,8043 TL | 10956 Stokta |
Doğal renk
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| 1,2003 TL - 1,2003 TL | 1040860 Stokta |
Doğal renk
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| 1,2003 TL - 1,2003 TL | 14679 Stokta |
Doğal renk
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
||
| 0,8901 TL - 0,8901 TL | 1341742 Stokta |
Doğal renk
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| 0,6717 TL - 0,6717 TL | 648176 Stokta |
Doğal renk
|
Nylon 6/6
|
0.098 in
2.5 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| 0,8942 TL - 0,8942 TL | 1010490 Stokta |
Doğal renk
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
||
| 5,562 TL - 5,562 TL | 118190 Stokta |
Transparent
|
PC
|
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 3,764 TL - 3,764 TL | Teslim süresini öğrenmek için tıklayın |
Transparent
|
PC
|
0.083 in
2.1 mm
|
0.157 in
4.0 mm
|
0.02 in
0.5 mm
|
||
| 6,5818 TL - 6,5818 TL | 1548 Stokta |
Transparent
|
PC
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
0.063 in
1.6 mm
|
||
| 4,8575 TL - 4,8575 TL | 797118 Stokta |
Doğal renk
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
||
| 1,862 TL - 1,862 TL | Teslim süresini öğrenmek için tıklayın |
Doğal renk
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| 9,4424 TL - 9,4424 TL | 624580 Stokta |
Doğal renk
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| 2,8639 TL - 2,8639 TL | 18732 Stokta |
Doğal renk
|
Nylon 6/6
|
0.177 in
4.5 mm
|
1.024 in
26.0 mm
|
0.079 in
2.0 mm
|
||
| 1,2287 TL - 1,2287 TL | 658559 Stokta |
Doğal renk
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
||
| 1,55 TL - 1,55 TL | 43590 Stokta |
Doğal renk
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| 0,7237 TL - 0,7237 TL | 321384 Stokta |
Doğal renk
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm