Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.
They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.
Malzeme: PA, Nylon, PEEK, PP, PC, POM, PVDF Renk: Natural, Black, Brown Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu:
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Renk | Malzeme | İç Çap | Dış Çap | Kalınlık | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 2,8377 TL - 2,8377 TL | 3776000 Stokta |
Doğal renk
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
| 0,9924 TL - 0,9924 TL | 35478 Stokta |
Doğal renk
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.551 in
14.0 mm
|
0.118 in
3.0 mm
|
||
| 5,9308 TL - 5,9308 TL | 128440 Stokta |
Doğal renk
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 0,8043 TL - 0,8043 TL | 10956 Stokta |
Doğal renk
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| 0,8901 TL - 0,8901 TL | 1341742 Stokta |
Doğal renk
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| 0,6717 TL - 0,6717 TL | 648176 Stokta |
Doğal renk
|
Nylon 6/6
|
0.098 in
2.5 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| 0,8942 TL - 0,8942 TL | 1010490 Stokta |
Doğal renk
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
||
| 2,5927 TL - 2,5927 TL | 1989336 Stokta |
Doğal renk
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.02 in
0.5 mm
|
||
| 19,3951 TL - 19,3951 TL | 10600 Stokta |
Doğal renk
|
PA
|
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| 2,8888 TL - 2,8888 TL | 5950 Stokta |
Doğal renk
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| 1,6128 TL - 1,7741 TL | 837440 Stokta |
Siyah
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| 4,5632 TL - 4,5632 TL | 1009800 Stokta |
Gri
|
PVDF
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| 12,9324 TL - 12,9324 TL | 24567 Stokta |
|
PVDF
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| 3,701 TL - 3,701 TL | 14568 Stokta |
Doğal renk
|
PP
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| 2,4291 TL - 2,4291 TL | 883060 Stokta |
Doğal renk
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| 0,9016 TL - 0,9016 TL | 698412 Stokta |
Doğal renk
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| 4,3478 TL - 4,3478 TL | 402000 Stokta |
Doğal renk
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| 11,4329 TL - 11,4329 TL | 2070 Stokta |
Doğal renk
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| 13,327 TL - 13,327 TL | Teslim süresini öğrenmek için tıklayın |
Doğal renk
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| 1,1814 TL - 1,4083 TL | 912702 Stokta |
Doğal renk
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm