Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
Series Code :SR1945
Seri Kodu: SR1945
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Renk | Vida Boyutu | Malzeme | İç Çap | Dış Çap | Kalınlık | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 5,4253 TL - 5,4253 TL | 9312 Stokta |
Doğal renk
|
M4
|
PC
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.031 in
0.8 mm
|
||
| 4,5421 TL - 4,5421 TL | 50 Stokta |
Doğal renk
|
M2.5
|
PC
|
0.11 in
2.8 mm
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
||
| 4,7733 TL - 4,7733 TL | 76 Stokta |
Doğal renk
|
M3.5
|
PC
|
0.142 in
3.6 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| 5,993 TL - 5,993 TL | Teslim süresini öğrenmek için tıklayın |
Doğal renk
|
M5
|
PC
|
0.217 in
5.5 mm
|
0.512 in
13.0 mm
|
0.039 in
1.0 mm
|
||
| Teslim süresini öğrenmek için tıklayın |
Doğal renk
|
|
PA
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
|||
| 157500 Stokta |
Doğal renk
|
|
PA
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|||
| 774123 Stokta |
Doğal renk
|
|
PA
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
|||
| 220000 Stokta |
Doğal renk
|
M4
|
PA
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
|||
| 617000 Stokta |
Doğal renk
|
M6
|
HDPE
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|||
| 1672000 Stokta |
Doğal renk
|
M8
|
HDPE
|
0.331 in
8.4 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|||
| 2,6191 TL - 2,6191 TL | Teslim süresini öğrenmek için tıklayın |
Doğal renk
|
M10
|
HDPE
|
0.413 in
10.5 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| 1,6831 TL - 1,6831 TL | Teslim süresini öğrenmek için tıklayın |
Doğal renk
|
M6
|
HDPE
|
0.252 in
6.4 mm
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
| 2,3949 TL - 2,3949 TL | 1968 Stokta |
Doğal renk
|
M5
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
| 3072000 Stokta |
Doğal renk
|
M5
|
PA
|
0.209 in
5.3 mm
|
0.453 in
11.5 mm
|
0.055 in
1.4 mm
|
|||
| 2775000 Stokta |
Doğal renk
|
M3
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
|||
| 2,9755 TL - 2,9755 TL | 10368 Stokta |
Siyah
|
M3
|
PVC
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| 1776 Stokta |
Doğal renk
|
|
PA
|
0.413 in
10.5 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|||
| 0,993 TL - 0,993 TL | 1514235 Stokta |
Gri
|
M3
|
LDPE - PIR
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.083 in
2.1 mm
|
||
| 2,6601 TL - 2,6601 TL | 1028546 Stokta |
Gri
|
M7
|
LDPE - PIR
|
0.331 in
8.4 mm
|
0.512 in
13.0 mm
|
0.106 in
2.7 mm
|
||
| 1,0319 TL - 1,0319 TL | 858480 Stokta |
Mavi
|
M5
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm