Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Series Code :SR1700
Seri Kodu: SR1700
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Toplam Çap | Renk | Malzeme | Delik Çapı | İç Çap | Panel Kalınlığı | Toplam Yükseklik | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 9,6836 TL - 23,7248 TL | 240000 Stokta |
1.181 in
30.0 mm
|
Siyah
|
TPE/TPV – PIR
|
1.004 in
25.5 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 27,3369 TL - 27,3369 TL | 169940 Stokta |
2.362 in
60.0 mm
|
Siyah
|
TPE/TPV – PIR
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| 1,6928 TL - 1,6928 TL | 622173 Stokta |
0.433 in
11.0 mm
|
Siyah
|
PVC
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| 3,4802 TL - 8,5265 TL | 10000 Stokta |
0.63 in
16.0 mm
|
Siyah
|
TPE/TPV – PIR
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 4,3108 TL - 10,5615 TL | 59500 Stokta |
0.748 in
19.0 mm
|
Siyah
|
TPE/TPV – PIR
|
0.492 in
12.5 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 2,2711 TL - 2,2711 TL | 652476 Stokta |
0.551 in
14.0 mm
|
Siyah
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 1,6612 TL - 4,07 TL | 208000 Stokta |
0.315 in
8.0 mm
|
Siyah
|
TPE/TPV – PIR
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 1,7559 TL - 4,3018 TL | 220000 Stokta |
0.374 in
9.5 mm
|
Siyah
|
TPE/TPV – PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 3,6063 TL - 3,6063 TL | 1500 Stokta |
0.433 in
11.0 mm
|
Siyah
|
PVC
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
||
| 2,7967 TL - 6,852 TL | Teslim süresini öğrenmek için tıklayın |
0.559 in
14.2 mm
|
Siyah
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 4,9732 TL - 4,9732 TL | Teslim süresini öğrenmek için tıklayın |
0.709 in
18.0 mm
|
Siyah
|
PVC
|
0.551 in
14.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 38,9025 TL - 95,3111 TL | Teslim süresini öğrenmek için tıklayın |
1.102 in
28.0 mm
|
Siyah
|
PVC
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| 7,0655 TL - 7,0655 TL | 1100 Stokta |
0.874 in
22.2 mm
|
Siyah
|
TPE
|
0.74 in
18.8 mm
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
0.22 in
5.6 mm
|
||
| 5,7512 TL - 14,0906 TL | 126000 Stokta |
0.945 in
24.0 mm
|
Siyah
|
TPE/TPV – PIR
|
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| 10,2933 TL - 25,2188 TL | 4000 Stokta |
1.236 in
31.4 mm
|
Siyah
|
TPE/TPV – PIR
|
0.992 in
25.2 mm
|
0.728 in
18.5 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 2,5654 TL - 6,2854 TL | 133000 Stokta |
0.559 in
14.2 mm
|
Siyah
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 10,0515 TL - 24,6262 TL | Teslim süresini öğrenmek için tıklayın |
0.906 in
23.0 mm
|
Siyah
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.157 in
4.0 mm
|
0.346 in
8.8 mm
|
||
| 2,8914 TL - 2,8914 TL | 278146 Stokta |
0.63 in
16.0 mm
|
Siyah
|
PVC
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 2,4392 TL - 2,4392 TL | 685608 Stokta |
0.63 in
16.0 mm
|
Siyah
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
||
| 3,6694 TL - 3,6694 TL | 356776 Stokta |
0.787 in
20.0 mm
|
Siyah
|
PVC
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm