Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Series Code :SR1700
Seri Kodu: SR1700
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Toplam Çap | Renk | Malzeme | Delik Çapı | İç Çap | Panel Kalınlığı | Toplam Yükseklik | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,6192 TL - 3,9671 TL | 180000 Stokta |
0.543 in
13.8 mm
|
Siyah
|
PVC
|
0.402 in
10.2 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.177 in
4.5 mm
|
||
| 1,188 TL - 2,9108 TL | 3204000 Stokta |
0.374 in
9.5 mm
|
Siyah
|
PVC
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.248 in
6.3 mm
|
||
| 1,6192 TL - 3,9671 TL | 88000 Stokta |
0.543 in
13.8 mm
|
Siyah
|
PVC
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
||
| 4,1636 TL - 10,2008 TL | 3500 Stokta |
0.626 in
15.9 mm
|
Siyah
|
PVC
|
0.469 in
11.9 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| 2,681 TL - 6,5687 TL | 349000 Stokta |
0.669 in
17.0 mm
|
Siyah
|
PVC
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| 4,3738 TL - 10,7161 TL | 8000 Stokta |
1.004 in
25.5 mm
|
Siyah
|
PVC
|
0.787 in
20.0 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 2,7652 TL - 6,7747 TL | 294000 Stokta |
0.748 in
19.0 mm
|
Siyah
|
PVC
|
0.559 in
14.2 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 3,0386 TL - 7,4446 TL | 76000 Stokta |
0.866 in
22.0 mm
|
Siyah
|
PVC
|
0.689 in
17.5 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 8,3797 TL - 8,3797 TL | Teslim süresini öğrenmek için tıklayın |
0.874 in
22.2 mm
|
Siyah
|
TPE
|
0.673 in
17.1 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 2,8178 TL - 6,9036 TL | Teslim süresini öğrenmek için tıklayın |
0.748 in
19.0 mm
|
Siyah
|
PVC
|
0.559 in
14.2 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 1,5877 TL - 3,8898 TL | 252000 Stokta |
0.346 in
8.8 mm
|
Siyah
|
PVC
|
0.236 in
6.0 mm
|
0.126 in
3.2 mm
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
||
| 1,7559 TL - 4,3018 TL | 11388 Stokta |
0.559 in
14.2 mm
|
Siyah
|
PVC
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 1,9766 TL - 4,8427 TL | Teslim süresini öğrenmek için tıklayın |
0.492 in
12.5 mm
|
Siyah
|
PVC
|
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.268 in
6.8 mm
|
||
| 9,8306 TL - 24,0852 TL | 306000 Stokta |
1.496 in
38.0 mm
|
Siyah
|
PVC
|
1.22 in
31.0 mm
|
0.98 in
24.9 mm
|
0.063 in
1.6 mm
|
0.307 in
7.8 mm
|
||
| 10,6194 TL - 26,0174 TL | 21600 Stokta |
1.752 in
44.5 mm
|
Siyah
|
PVC
|
1.26 in
32.0 mm
|
1.004 in
25.5 mm
|
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
||
| 1,3773 TL - 3,3745 TL | Teslim süresini öğrenmek için tıklayın |
0.433 in
11.0 mm
|
Siyah
|
PVC
|
0.311 in
7.9 mm
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 2,3551 TL - 5,7701 TL | 28000 Stokta |
0.63 in
16.0 mm
|
Siyah
|
PVC
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 3,4066 TL - 8,3461 TL | 35000 Stokta |
0.866 in
22.0 mm
|
Siyah
|
PVC
|
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.217 in
5.5 mm
|
||
| 3,3645 TL - 8,2432 TL | 403200 Stokta |
0.866 in
22.0 mm
|
Siyah
|
PVC
|
0.689 in
17.5 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 2,8914 TL - 7,0839 TL | Teslim süresini öğrenmek için tıklayın |
0.748 in
19.0 mm
|
Siyah
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.126 in
3.2 mm
|
0.378 in
9.6 mm