Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Series Code :SR1700
Seri Kodu: SR1700
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Toplam Çap | Renk | Malzeme | Delik Çapı | İç Çap | Panel Kalınlığı | Toplam Yükseklik | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,7559 TL - 4,3018 TL | 220000 Stokta |
0.374 in
9.5 mm
|
Siyah
|
TPE/TPV – PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 2,5654 TL - 6,2854 TL | 924000 Stokta |
0.559 in
14.2 mm
|
Siyah
|
TPE/TPV – PIR
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
||
| 15073 | 2,618 TL - 6,414 TL | 10000 Stokta |
0.559 in
14.2 mm
|
Siyah
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
|
| 3,0071 TL - 7,3673 TL | 10000 Stokta |
0.63 in
16.0 mm
|
Siyah
|
TPE/TPV – PIR
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 4,1111 TL - 10,0721 TL | Teslim süresini öğrenmek için tıklayın |
0.669 in
17.0 mm
|
Siyah
|
TPE/TPV – PIR
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.118 in
3.0 mm
|
0.346 in
8.8 mm
|
||
| 4,6683 TL - 11,4373 TL | 32000 Stokta |
0.807 in
20.5 mm
|
Siyah
|
TPE/TPV – PIR
|
0.63 in
16.0 mm
|
0.492 in
12.5 mm
|
0.047 in
1.2 mm
|
0.276 in
7.0 mm
|
||
| 7,0234 TL - 17,2075 TL | 36000 Stokta |
1.004 in
25.5 mm
|
Siyah
|
TPE/TPV – PIR
|
0.748 in
19.0 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 13,1427 TL - 32,1998 TL | 315000 Stokta |
1.496 in
38.0 mm
|
Siyah
|
TPR
|
1.22 in
31.0 mm
|
0.98 in
24.9 mm
|
0.063 in
1.6 mm
|
0.307 in
7.8 mm
|
||
| 3,7956 TL - 9,2992 TL | 616000 Stokta |
0.945 in
24.0 mm
|
Siyah
|
PVC
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.256 in
6.5 mm
|
||
| 4,8469 TL - 11,8751 TL | 238000 Stokta |
0.563 in
14.3 mm
|
Siyah
|
PVC
|
0.406 in
10.3 mm
|
0.283 in
7.2 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| 14,6147 TL - 35,8059 TL | Teslim süresini öğrenmek için tıklayın |
0.433 in
11.0 mm
|
Siyah
|
PVC
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 2,4287 TL - 5,9504 TL | 84000 Stokta |
0.492 in
12.5 mm
|
Siyah
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.268 in
6.8 mm
|
||
| 15072 | 2,4498 TL - 6,002 TL | 220000 Stokta |
0.543 in
13.8 mm
|
Siyah
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
|
| 2,7967 TL - 6,852 TL | 119000 Stokta |
0.559 in
14.2 mm
|
Siyah
|
TPE/TPV – PIR
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 3,4802 TL - 8,5265 TL | 221000 Stokta |
0.63 in
16.0 mm
|
Siyah
|
TPE/TPV – PIR
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 4,0795 TL - 9,9948 TL | Teslim süresini öğrenmek için tıklayın |
0.748 in
19.0 mm
|
Siyah
|
TPE/TPV – PIR
|
0.559 in
14.2 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 5,8879 TL - 14,4253 TL | 14000 Stokta |
0.945 in
24.0 mm
|
Siyah
|
TPE/TPV – PIR
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.256 in
6.5 mm
|
||
| 9,6836 TL - 23,7248 TL | 243600 Stokta |
1.181 in
30.0 mm
|
Siyah
|
TPE/TPV – PIR
|
1.004 in
25.5 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 27,3369 TL - 27,3369 TL | 167912 Stokta |
2.362 in
60.0 mm
|
Siyah
|
TPE/TPV – PIR
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| 10,0515 TL - 24,6262 TL | Teslim süresini öğrenmek için tıklayın |
0.906 in
23.0 mm
|
Siyah
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.157 in
4.0 mm
|
0.346 in
8.8 mm