Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Genişlik | Uyumlu Delik Çapı | Taban Genişliği | İç Yükseklik | Azami Uyumlu Pano Kalınlığı | Taban Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 8,0225 TL - 9,1158 TL | 753 Stokta |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
|
||
| 6,9761 TL - 7,9268 TL | 174800 Stokta |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
||
| 6,9761 TL - 7,9268 TL | 106 Stokta |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
||
| 6,9761 TL - 7,9268 TL | 10412 Stokta |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.063 in
1.6 mm
|
|
||
| 6,9761 TL - 7,9268 TL | 1107757 Stokta |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
||
| 7,4285 TL - 8,5159 TL | 20860 Stokta |
1.378 in
35.0 mm
|
0.374 in
9.5 mm
|
1.693 in
43.0 mm
|
1.732 in
44.0 mm
|
0.079 in
2.0 mm
|
2.165 in
55.0 mm
|
||
| 3,5241 TL - 3,7457 TL | 609 Stokta |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| 3,8765 TL - 4,4053 TL | 4894 Stokta |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| 3,3071 TL - 4,0047 TL | 17993 Stokta |
0.445 in
11.3 mm
|
|
0.622 in
15.8 mm
|
0.189 in
4.8 mm
|
|
|
||
| 3,3071 TL - 4,0047 TL | Teslim süresini öğrenmek için tıklayın |
0.445 in
11.3 mm
|
|
0.622 in
15.8 mm
|
0.752 in
19.1 mm
|
|
|
||
| 3,3071 TL - 4,0047 TL | 4593300 Stokta |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.189 in
4.8 mm
|
|
|
||
| 3,0645 TL - 3,2572 TL | Teslim süresini öğrenmek için tıklayın |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
| 3,3071 TL - 4,0047 TL | 1461934 Stokta |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
| 3,8031 TL - 4,6053 TL | 1083 Stokta |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
1.051 in
26.7 mm
|
|
|
||
| 8,4257 TL - 9,603 TL | 5380040 Stokta |
0.799 in
20.3 mm
|
|
|
|
|
|
||
| 3,8031 TL - 4,6053 TL | Teslim süresini öğrenmek için tıklayın |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.382 in
9.7 mm
|
|
|
||
| 3,8031 TL - 4,6053 TL | 52142 Stokta |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.74 in
18.8 mm
|
|
|
||
| 3,3071 TL - 4,0047 TL | 233960 Stokta |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
||
| 3,3071 TL - 4,0047 TL | 108000 Stokta |
0.445 in
11.3 mm
|
|
0.622 in
15.8 mm
|
1.071 in
27.2 mm
|
|
|
||
| 3,8031 TL - 4,6053 TL | 794 Stokta |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.189 in
4.8 mm