Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
Series Code :SR1503
Seri Kodu: SR1503
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Boru Çapı | Renk | Taban Biçimi | Tam Malzeme | Tip | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 17,6209 TL - 51,50 TL | 30435 Stokta |
0.787 in
20.0 mm
|
Siyah
|
Round
|
Nylon 6/6
|
Merkezi Pimsiz
|
||
| 11,585 TL - 26,1821 TL | 6300 Stokta |
0.472 in
12.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pimsiz
|
||
| 18,3998 TL - 18,3998 TL | 320 Stokta |
0.551 in
14.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 25,1289 TL - 25,1289 TL | 2322 Stokta |
1.181 in
30.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 15,1404 TL - 15,1404 TL | 89298 Stokta |
1.26 in
32.0 mm
|
Siyah
|
|
Low Density Polyethylene
|
2
|
||
| 11,585 TL - 26,1821 TL | 212160 Stokta |
0.472 in
12.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 16,5501 TL - 37,0274 TL | Teslim süresini öğrenmek için tıklayın |
0.984 in
25.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 28,178 TL - 28,178 TL | 16590 Stokta |
1.378 in
35.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 18,2946 TL - 44,8219 TL | 10800 Stokta |
0.984 in
25.0 mm
|
Siyah
|
|
Low Density Polyethylene
|
1
|
||
| 7,1706 TL - 7,1706 TL | 44965 Stokta |
0.315 in
8.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pimsiz
|
||
| 10,3194 TL - 23,3338 TL | 14400 Stokta |
0.787 in
20.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 26,1802 TL - 26,1802 TL | 27071 Stokta |
1.26 in
32.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 16,402 TL - 40,1851 TL | 2200 Stokta |
1.181 in
30.0 mm
|
Siyah
|
|
Low Density Polyethylene
|
1
|
||
| 24,3642 TL - 59,6923 TL | 22800 Stokta |
0.984 in
25.0 mm
|
Siyah
|
|
Low Density Polyethylene
|
1
|
||
| 9,8728 TL - 9,8728 TL | 110182 Stokta |
0.984 in
25.0 mm
|
Siyah
|
|
Low Density Polyethylene
|
2
|
||
| 8,5269 TL - 8,5269 TL | 84479 Stokta |
0.394 in
10.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pimsiz
|
||
| 11,3553 TL - 11,3553 TL | 60060 Stokta |
0.748 in
19.0 mm
|
Siyah
|
|
Low Density Polyethylene
|
2
|
||
| 10,7089 TL - 24,1007 TL | 119200 Stokta |
0.866 in
22.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 16,9278 TL - 41,473 TL | 21750 Stokta |
0.945 in
24.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 85,1648 TL - 85,1648 TL | 13112 Stokta |
0.984 in
25.0 mm
|
Siyah
|
|
Nylon 6/6