Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.
It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.
They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
Krom Kapaklı Ayarlanabilir Ayaklar hafif dengesiz zeminlerde ofis mobilyaları, raflar, satın alma noktası teşhirleri, dolaplar ve küçük makineler gibi hafif hizmet uygulamaları için uygun maliyetli bir çözümdür. Ürünler krom kapaklı siyah Polietilenden (PE) imal edilmiştir.
Saplama Montajlı Plastik Döner Tabanlı Tesviye Ayakları düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Mafsallı tabla ve geniş çaplı ped güçlü tesviye ve destek sağlar.
Ayarlanabilir Ayaklar - Plastik Sert Tabanlı Standart/Mafsalsız; düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Plastik taban zemini koruyan yumuşak ve aşındırmayan bir yüzey oluşturur.
Ayarlayıcılar - Seviye Montajlı; düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir.
Batmayan Kasterlerimiz ıslak ve kuru koşullarda kullanılmak üzere tasarlanmıştır. Hassas veya cilalı yassı cisimlerin sorunsuzca hareket etmesini sağlar. Bilyeler iki farklı malzeme ve renk seçeneğinde sunulur. Kırmızı poliüretan (Shore A 90-95) bilye, daha uzun ömürlüdür. Siyah kauçuk (Shore A 80-85) ise çoğu diğer uygulamaya uygundur. Ayarlanabilir yükseklik bu ürünü çok pratik hale getirir. BZP mil içerir. İhtiyacınıza uygun olarak sağ veya sol elle kullanılabilir. Tam veya yarı kurulu, ayrıca 'sadece bilye' olarak mevcuttur.
Çok işlevli Dengeleme kasterlerimiz; makineler, dolaplar, taşınabilir ekipman ve taşıma işleri için ideal bir seçimdir. Büyük ekipmanı tek elle hareket ettirip kolayca yerleştirin. Siyah poliamid ile imal edilen tekerlek alüminyum gövdeye sahiptir. 1500 kg yük kapasitesinde bağlantı ve ayar yapılabilir.
Hijyenik ayaklar yiyecek, ilaç ve tıp pazarında çalışan sektörler için uygundur. Tüm ayaklar USDA onaylıdır ve bazı ürünler 3A sertifikalıdır.
Eklentiler ve Tamponlar - Dişli; küçük ekipmanlar için tesviye aygıtı ya da tampon olarak kullanılabilir. Korozyona dirençli saplama ve ayak malzemesi dayanıklıdır ve zorlu ortamlara dirençlidir.
Endüstriyel Kasterler otomotiv, mühendislik, imalat vb. ağır hizmet tipi uygulamalar veya sektörler için idealdir. Ağır yükleri kaldırmak üzere tasarlanan bu kasterler genellikle kaydırma arabaları, depolama arabaları, çekme halatları, bakım ekipmanları, platform kamyonları vb. uygulamalarda kullanılır. Çeşitlerimiz Cıvata Delikli, Dişli Milli, Sabit veya Döner Plakalı kaster türleri içerip Kauçuk, Naylon, Dökme Demir ve Poliüretan gibi farklı renk ve malzemelerde üretilmiştir. Uygulamanızın ihtiyaçlarına uygun pek çok yük kapasitesi ve boyut seçenekleri bulunur.
Birçok farklı endüstride çok çeşitli uygulamalar için kapsamlı bir Kaster Tekerlekleri yelpazesi sunuyoruz. Tekerleklerimiz Poliamid, Poliüretan, Kauçuk ve Termoplastik gibi farklı malzemelerde mevcuttur. Geniş renk yelpazesi; Kırmızı, Mavi, Gri, Siyah ve Beyaz renkleri içerir. Ayrıca, ihtiyacınıza uygun farklı boyut ve yük kapasiteleri sunulur.
Kauçuktan mamul kaymaz pedler makine ve konveyörler üzerindeki tesviye ayaklarını kaplamak için idealdir. Bu pedler ağır yükleri taşır, hareket ve kaymayı önlemek için ilave sürtünme sağlar.
Sandalye ve mobilyayla kullanım için ideal olan Kelepçeli Ayaklar veya Tabanlar, takıldıklarında parçanızı gereken yüksekliğe çıkarır. Ayrıca, daha fazla destek, denge ve tutuş sağlar, hareket sırasında oluşabilecek hasara karşı yüzeyleri korur.
Kelepçeli Ayak ürünlerimiz, boruların ucuna takıldıklarında ayak işlevi gören Kelepçeli Ayaklar, Kelepçeli Tabanlar; mobilya tamponu olarak kullanılabilen Kelepçeli Ayaklar; bitişik boruları bağlamak için kullanabilen Kelepçeli Taban çeşitleri ve uygulamanızın ihtiyaçlarına uygun diğer stiller içerir.
Siyah kauçuktan mamul Yapışkanlı Diskler kendinden yapışır, pürüzsüz ve kuru yüzeyler için uygundur. Kaymazlar ve çıkarıldıklarında kalıntı bırakmazlar.
Kendinden yapışkanlı tamponlar birçok yüzeyde ve uygulamada yastıklama ve koruma sağlar.
Bu ürünler, kaymayan özelliklere sahip tek taraflı köpüklü siyah yapışkan diskler içerir. Rulo veya ped olarak dörtlü ambalajda sunulan bu diskler oluklu kart, sunta, tahta, düşük yüzey enerjili plastikler gibi birçok yüzeye yapışmak üzere tasarlanmıştır.
Silikon kaplı kağıt astar içeren, PE Köpük banttan mamul kaymaz pedler de sunulur. Bu ürünler -29C ile 66C arsı sıcaklıklardaki uygulamalar için uygundur.
Kendinden yapışkanlı tampon, darbe önleyici ve yapışkan ayaklarımız keçe veya Poliüretan (PU) olarak, farklı şekil ve renklerde uygulamanıza uygun olarak sunulur.
PU tamponlar 18C ila 65,5C sıcaklıklar için uygundur. Bu yapışkan ayaklar hiçbir yüzeyde bozulmaz, çizilmez ve sönükleşmez.
Yapışkan keçe pedler kahverengi veya beyaz renktedir.s Zemin yüzeyleri üzerinde pürüzsüz hareket için ayak tabanlarında ya da eklenti olarak kullanılabilir.
Kelepçeli Kızaklar veya diğer adıyla Kelepçeli Tabanlar, tüp şekilli parçalara uyar ve zeminleri çizilmeye karşı korurken rahat hareket imkanı sunar. Akrilonitril Bütadiyen Stirenden (ABS) mamuldür ve birçok farklı zeminde rahatça kayan keçe tabana sahiptir. Tüp bağlantısı kelepçe şekillidir, taban ise dikdörtgendir.
Kelepçeli Kızaklar iki renk seçeneği sunar: Şeffaf ve Siyah.
Birinci Sınıf Makine Ayakları, makine ve elektronik kabinleri gibi yüksek kaliteli montaj ayağı gereken uygulamalarda kullanım için uygundur. Poliamit (PA) veya Paslanmaz Çelik tabana monte Paslanmaz Çelik ya da Yumuşak Çelik Saplama olarak mevcuttur. Cıvatalı taban veya tabansız olarak da bulunur.
Makine Tevsiye Ayakları hafif hizmet tipi uygulamalar için uygun maliyetli bir çözümdür. Bu tesviye ayaklarını büro mobilyasında, raflarda, alım noktası vitrinlerinde, dolaplarda ve küçük makinelerde kullanın.
Zarif görünümlü bu kasterler genellikle ofis ve benzeri ticari tesislerde kullanılan ekipman için harika bir seçenektir. Mobilya ve Ofis Kasterleri çeşitlerimiz çalışma masaları, pedestallar, depo el arabaları, toplantı masaları vb uygulamalarda kullanılır. Bu ürünler Kauçuk, Naylon, Çinko Kaplama Çelik ve diğer malzemelerde sunulur. Uygulamanız uygun Küre, Çift Hareketli Tekerlekli, Cıvata Delikli, Telli Jantlı Tekerlekli, Tırtıklı Milli Tekerlek gibi çeşitli tiplerde mevcuttur. Ürünlerimiz birçok farklı yük kapasitesi ve boyutta sunulur.
Perçin Ayaklar mobilyaları hareket ettirmenin yanı sıra, yüksek seviyede yüzey koruması sağlamak için idealdir. Perçin Montaj Ayakları, yalın tasarımları sayesinde alet gerektirmeden hızlıca ve kolayca takılır.
Perçin Ayaklar çeşitlerimiz UL94 HB stadardına uygun, Siyah TPE ile mamul Pratik Ayaklar içerir. Bunların içerdiği Gri Asetal Perçin ahşap dolaplar, ekipman mahfazaları, bağımsız elektrik ve elektronik ekipmanlar için idealdir. Yumuşak Pratik Ayaklar bu grupta 86 Shore malzeme donanımıyla da sunulup Siyah TPE'den de mamuldür ve Polipropilen pim içerir. Yaylı Oturtmalı Perçin Ayaklar da UL94 V2 standardına uygun Poliamid 6/6 ile mamuldür ve TPE tabana sahiptir. Bu ürünler, perçinle kuruluma takılarak zeminleri ve boru uçlarını korur.
Perçin Ayakları iterek pratik bir şekilde oturtulur. Bunlar birçok farklı uygulama ve kurulumda kızak, tampon, conta, ray ve stoper olarak kullanılır. Yerleşik itmeli perçinler önceden açılmış deliklere oturur. Ayak, tamamen çıkarılabilir.
These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.
They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.
It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.
These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.
They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.
Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin