Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
Series Code :SR1503
Seri Kodu: SR1503
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Boru Çapı | Renk | Taban Biçimi | Tam Malzeme | Tip | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 17,6209 TL - 51,50 TL | 30435 Stokta |
0.787 in
20.0 mm
|
Siyah
|
Round
|
Nylon 6/6
|
Merkezi Pimsiz
|
||
| 2,3656 TL - 5,796 TL | 192000 Stokta |
0.709 in
18.0 mm
|
Siyah
|
|
Low Density Polyethylene
|
|
||
| 2,7021 TL - 6,6203 TL | 11990 Stokta |
0.866 in
22.0 mm
|
Siyah
|
|
Low Density Polyethylene
|
|
||
| 6,1823 TL - 6,1823 TL | 45124 Stokta |
0.866 in
22.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 4,5463 TL - 10,2318 TL | Teslim süresini öğrenmek için tıklayın |
1.024 in
26.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pimsiz
|
||
| 3,8065 TL - 5,3292 TL | 58000 Stokta |
0.866 in
22.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 7,5071 TL - 7,5071 TL | 35700 Stokta |
0.63 in
16.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 13,0375 TL - 13,0375 TL | 11891 Stokta |
0.866 in
22.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 85,1648 TL - 85,1648 TL | 13112 Stokta |
0.984 in
25.0 mm
|
Siyah
|
|
Nylon 6/6
|
|
||
| 14,6147 TL - 35,8059 TL | 20000 Stokta |
0.787 in
20.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 2,597 TL - 6,3627 TL | 26400 Stokta |
0.787 in
20.0 mm
|
Siyah
|
|
Low Density Polyethylene
|
|
||
| 4,9101 TL - 4,9101 TL | 266 Stokta |
0.63 in
16.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 8,2115 TL - 8,2115 TL | 62766 Stokta |
1.024 in
26.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 3,3586 TL - 7,5698 TL | 102900 Stokta |
0.709 in
18.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pimsiz
|
||
| 8,8007 TL - 19,8283 TL | 3800 Stokta |
1.181 in
30.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pimsiz
|
||
| 4,5463 TL - 6,2092 TL | Teslim süresini öğrenmek için tıklayın |
1.024 in
26.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 12,3015 TL - 12,3015 TL | 1200 Stokta |
0.709 in
18.0 mm
|
Beyaz
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 21,2386 TL - 21,2386 TL | 3450 Stokta |
1.024 in
26.0 mm
|
Beyaz
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 14,1162 TL - 19,384 TL | 9200 Stokta |
0.866 in
22.0 mm
|
Siyah
|
Round
|
Low Density Polyethylene
|
Merkezi Pim
|
||
| 2,1449 TL - 5,255 TL | 80000 Stokta |
0.63 in
16.0 mm
|
Siyah
|
|
Low Density Polyethylene