Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.
Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Diş Boyutu | Dış Çap | Satın Al | |
|---|---|---|---|---|---|
| 2,0922 TL - 2,0922 TL | 921300 Stokta |
PG 11
|
0.945 in
24.0 mm
|
||
| 4,3423 TL - 4,3423 TL | 1581966 Stokta |
PG 29
|
1.594 in
40.5 mm
|
||
| 3,0279 TL - 3,0279 TL | 570400 Stokta |
M12 x 1.5
|
0.63 in
16.0 mm
|
||
| 3,3015 TL - 3,3015 TL | Teslim süresini öğrenmek için tıklayın |
M32 x 1.5
|
1.654 in
42.0 mm
|
||
| 1,3248 TL - 1,3248 TL | 805224 Stokta |
3/8" NPT
|
0.945 in
24.0 mm
|
||
| 0,8842 TL - 0,8842 TL | 170289 Stokta |
PG 7
|
|
||
| 1,7874 TL - 1,7874 TL | 425 Stokta |
PG 16
|
|
||
| 1,6928 TL - 1,6928 TL | 835383 Stokta |
PG 7
|
0.63 in
16.0 mm
|
||
| 2,0293 TL - 2,0293 TL | Teslim süresini öğrenmek için tıklayın |
PG 16
|
1.024 in
26.0 mm
|
||
| 4,1425 TL - 4,1425 TL | 4513 Stokta |
PG 42
|
2.343 in
59.5 mm
|
||
| 2,2079 TL - 2,2079 TL | 583232 Stokta |
M20 x 1.5
|
0.945 in
24.0 mm
|
||
| 3,5643 TL - 3,5643 TL | Teslim süresini öğrenmek için tıklayın |
M50 x 1.5
|
2.461 in
62.5 mm
|
||
| 2,2184 TL - 2,2184 TL | 817220 Stokta |
3/4" NPT
|
1.299 in
33.0 mm
|
||
| 1,5141 TL - 1,5141 TL | 760188 Stokta |
PG 9
|
0.768 in
19.5 mm
|
||
| 3,4907 TL - 3,4907 TL | 132024 Stokta |
PG 36
|
2.008 in
51.0 mm
|
||
| 2,0922 TL - 2,0922 TL | 1002000 Stokta |
M16 x 1.5
|
0.768 in
19.5 mm
|
||
| 3,0911 TL - 3,0911 TL | 21240 Stokta |
M40
|
2.087 in
53.0 mm
|
||
| 4,9311 TL - 4,9311 TL | 3990 Stokta |
M63 x 1.5
|
2.795 in
71.0 mm
|
||
| 2,3867 TL - 2,3867 TL | 217603 Stokta |
PG 13.5
|
0.945 in
24.0 mm
|
||
| 2,3551 TL - 2,3551 TL | 279615 Stokta |
PG 21
|
1.339 in
34.0 mm