Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.
Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Diş Boyutu | Dış Çap | Satın Al | |
|---|---|---|---|---|---|
| 3,9744 TL - 3,9744 TL | 3040 Stokta |
PG 36
|
2.008 in
51.0 mm
|
||
| 1,3248 TL - 1,3248 TL | Teslim süresini öğrenmek için tıklayın |
M16 x 1.5
|
|
||
| 3,5432 TL - 3,5432 TL | 9072 Stokta |
M40
|
1.811 in
46.0 mm
|
||
| 3,026 TL - 3,026 TL | 510 Stokta |
1" NPT
|
1.496 in
38.0 mm
|
||
| 2,2184 TL - 2,2184 TL | 32384 Stokta |
PG 21
|
1.28 in
32.5 mm
|
||
| 5,3096 TL - 5,3096 TL | 5280 Stokta |
PG 48
|
2.52 in
64.0 mm
|
||
| 2,2184 TL - 2,2184 TL | 68800 Stokta |
M25 x 1.5 mm
|
1.142 in
29.0 mm
|
||
| 5,7617 TL - 5,7617 TL | 790 Stokta |
M63 x 1.5
|
|
||
| 2,0922 TL - 2,0922 TL | 921300 Stokta |
PG 11
|
0.945 in
24.0 mm
|
||
| 4,3423 TL - 4,3423 TL | 1581966 Stokta |
PG 29
|
1.594 in
40.5 mm
|
||
| 3,0279 TL - 3,0279 TL | 499000 Stokta |
M12 x 1.5
|
0.63 in
16.0 mm
|
||
| 1,5141 TL - 1,5141 TL | 760188 Stokta |
PG 9
|
0.768 in
19.5 mm
|
||
| 2,3551 TL - 2,3551 TL | 279615 Stokta |
PG 21
|
1.339 in
34.0 mm
|
||
| 5,3096 TL - 5,3096 TL | 12360 Stokta |
PG 48
|
2.48 in
63.0 mm
|
||
| 3,3015 TL - 3,3015 TL | Teslim süresini öğrenmek için tıklayın |
M32 x 1.5
|
1.654 in
42.0 mm
|
||
| 1,3248 TL - 1,3248 TL | 805224 Stokta |
3/8" NPT
|
0.945 in
24.0 mm
|
||
| 1,6928 TL - 1,6928 TL | 836533 Stokta |
PG 7
|
0.63 in
16.0 mm
|
||
| 2,3867 TL - 2,3867 TL | 208142 Stokta |
PG 13.5
|
0.945 in
24.0 mm
|
||
| 2,2184 TL - 2,2184 TL | 817220 Stokta |
3/4" NPT
|
1.299 in
33.0 mm
|
||
| 1,3248 TL - 1,3248 TL | 569891 Stokta |
PG 11