Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.
Series Code :SR2702
Seri Kodu: SR2702
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Diş Boyutu | Yassılar Arası Mesafe | Bitir | Diş Uzunluğu | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 135,6635 TL - 135,6635 TL | 62675 Stokta |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
||
| 106,4035 TL - 106,4035 TL | 1100 Stokta |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
||
| 56,5519 TL - 56,5519 TL | 14100 Stokta |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| 126525 Stokta |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
|||
| 28,2831 TL - 28,2831 TL | 105000 Stokta |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 13,5766 TL - 13,5766 TL | 303600 Stokta |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
||
| 21,7715 TL - 21,7715 TL | Teslim süresini öğrenmek için tıklayın |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| 20,5433 TL - 20,5433 TL | Teslim süresini öğrenmek için tıklayın |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| 24,5909 TL - 24,5909 TL | 900 Stokta |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| 53,0282 TL - 53,0282 TL | 18228 Stokta |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
||
| 39,027 TL - 39,027 TL | 1788 Stokta |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
||
| 51,4848 TL - 51,4848 TL | Teslim süresini öğrenmek için tıklayın |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.551 in
14.0 mm
|
1.181 in
30.0 mm
|
||
| 38,8065 TL - 38,8065 TL | 5301 Stokta |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 58,0996 TL - 58,0996 TL | 12914 Stokta |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
2.756 in
70.0 mm
|
||
| 44,3034 TL - 44,3034 TL | 4400 Stokta |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
||
| 30,8688 TL - 30,8688 TL | Teslim süresini öğrenmek için tıklayın |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 41,2318 TL - 41,2318 TL | 995 Stokta |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 68,1318 TL - 68,1318 TL | 2000 Stokta |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
||
| 33,4045 TL - 33,4045 TL | 14191 Stokta |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 46,634 TL - 46,634 TL | 9000 Stokta |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm